STDA033 October   2026 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1 , MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1 , MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1 , MSPM33C321A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1.     How Does an Electromagnetic Field Start in a Circuit?
    2.     Near-Field and Far-Field Electromagnetic Fields
  5. 2Common Sources of EMI in Electronic Designs
    1. 2.1 Resistors
      1. 2.1.1 Equivalent Series Inductance (ESL)
      2. 2.1.2 Shunt Capacitance
      3. 2.1.3 Parasitic Capacitance to Ground
    2. 2.2 Capacitors
      1. 2.2.1 Equivalent Series Resistance (ESR)
      2. 2.2.2 Equivalent Series Inductance (ESL)
      3. 2.2.3 Leakage Resistance
      4. 2.2.4 Dielectric Absorption (Soakage)
    3. 2.3 Inductors
      1. 2.3.1 Direct Current Resistance (DCR)
      2. 2.3.2 Parasitic Capacitance
      3. 2.3.3 Core Losses (Magnetic Parasitics)
    4. 2.4 Summary of Discrete Component EMI Considerations
    5. 2.5 Design Deficiencies
    6. 2.6 Sources Specific to MCUs
      1. 2.6.1 Clock Circuits and Oscillators
    7. 2.7 Other Common Sources
      1. 2.7.1 High-Speed Digital Buses
      2. 2.7.2 I/O Output Transitions
      3. 2.7.3 Floating Components
      4. 2.7.4 External Environmental Sources
  6. 3Mitigation Techniques to Minimize EMI and Optimize Board Performance
    1. 3.1 Power Supply Capacitor Selection and Placement
    2. 3.2 Capacitor Placement
    3. 3.3 Layer Stack-Up Optimization
      1. 3.3.1 Good Stack-Up Traits
      2. 3.3.2 Stitching and Shielding Optimization Techniques
    4. 3.4 Trace Routing
    5. 3.5 Passive Pi Filtering
    6. 3.6 Shielding, Grounding, and Cable Boundaries
    7. 3.7 Transient and ESD Current Paths
  7. 4EMC Verification and Troubleshooting
    1. 4.1 Emissions and Immunity as Port Problems
    2. 4.2 Pre-Compliance Measurement Toolkit
    3. 4.3 A Frequency-to-Structure Debug Method
    4. 4.4 Interpreting Common Spectral Signatures
    5. 4.5 Integrated Design Review Checklist
  8. 5Conclusion

Resistors

MSPM0 MSPM33 Resistor Parasitic
                    Equivalent Figure 2-1 Resistor Parasitic Equivalent

In an ideal world, a resistor only has resistance. In reality, a real-world resistor (especially at high frequencies) acts as a complex RLC circuit due to its physical construction. Lead inductance increases impedance with frequency, while shunt capacitance eventually provides a bypass around the resistive element. Wire-wound resistors can be intentionally inductive; thin-film and small surface-mount geometries are typically better for fast damping and termination. A series damping resistor works best when placed at the driver so the resistor combines with source impedance before the wave enters the transmission line. Below are the main parasitic components associated with resistors and the respective impact and significance on a given circuit.