Home Power management DC/DC switching regulators DC/DC converters

LMQ61460

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1 Features Enable, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Prebias startup, Spread Spectrum, Synchronous rectification, Tracking, UVLO adjustable, Wettable flanks package EMI & noise features Fixed-frequency control, Integrated capacitors, Low parasitic packaging, Mitigated interference & noise technology – architecture 2 (MINT 2), Pinout optimization, Switch-node waveshaping Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000007 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 34 Vout (min) (V) 1 Features Enable, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Prebias startup, Spread Spectrum, Synchronous rectification, Tracking, UVLO adjustable, Wettable flanks package EMI & noise features Fixed-frequency control, Integrated capacitors, Low parasitic packaging, Mitigated interference & noise technology – architecture 2 (MINT 2), Pinout optimization, Switch-node waveshaping Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000007 Duty cycle (max) (%) 98 TI functional safety category Functional Safety-Capable
VQFN-HR (RJR) 14 14 mm² (4 mm × 3.5 mm)
  • Functional Safety-Capable
  • Mitigated interference and noise technology – architecture 2 (MINT 2)
    • HotRod™ package minimizes switch node ringing
    • Internal bypass capacitors reduce EMI
    • Parallel input path minimizes parasitic inductance
    • Spread spectrum reduces peak emissions
    • Adjustable switch node rise time
  • Designed for rugged applications
    • Supports 42V transient
    • 0.4V dropout with 4A load (typical)
  • High efficiency power conversion at all loads
    • 7µA no load current at 13.5VIN, 3.3 VOUT
    • 90% PFM efficiency at 1mA, 13.5VIN, 5 VOUT
    • Low MOSFET ON resistance
      • RDS_ON_HS = 41mΩ (typical)
      • RDS_ON_LS = 21mΩ (typical)
  • External bias option for improved efficiency
  • Pin compatible with:
  • Use TPSM63606 module for faster time to market
  • Functional Safety-Capable
  • Mitigated interference and noise technology – architecture 2 (MINT 2)
    • HotRod™ package minimizes switch node ringing
    • Internal bypass capacitors reduce EMI
    • Parallel input path minimizes parasitic inductance
    • Spread spectrum reduces peak emissions
    • Adjustable switch node rise time
  • Designed for rugged applications
    • Supports 42V transient
    • 0.4V dropout with 4A load (typical)
  • High efficiency power conversion at all loads
    • 7µA no load current at 13.5VIN, 3.3 VOUT
    • 90% PFM efficiency at 1mA, 13.5VIN, 5 VOUT
    • Low MOSFET ON resistance
      • RDS_ON_HS = 41mΩ (typical)
      • RDS_ON_LS = 21mΩ (typical)
  • External bias option for improved efficiency
  • Pin compatible with:
  • Use TPSM63606 module for faster time to market

The LMQ61460 is a high-performance, DC-DC synchronous buck converter with integrated bypass capacitors. With integrated high-side and low-side MOSFETs, up to 6A of output current is delivered over a wide input range of 3.0V to 36V; tolerant of 42V, easing input surge protection design. The device implements soft recovery from dropout eliminating overshoot on the output.

The LMQ61460 is designed with mitigated interference and noise technology using architecture 2 features (MINT 2) to quickly and easily implement a low-EMI design. The device incorporates pseudo-random spread spectrum, integrated bypass capacitors, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be synchronized between 200kHz and 2.2MHz to avoid noise sensitive frequency bands. In addition, the frequency can be selected for improved efficiency at low operating frequency or smaller design size at high operating frequency.

Auto mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, makes sure of exceptional efficiency across the entire load range.

The LMQ61460 is a high-performance, DC-DC synchronous buck converter with integrated bypass capacitors. With integrated high-side and low-side MOSFETs, up to 6A of output current is delivered over a wide input range of 3.0V to 36V; tolerant of 42V, easing input surge protection design. The device implements soft recovery from dropout eliminating overshoot on the output.

The LMQ61460 is designed with mitigated interference and noise technology using architecture 2 features (MINT 2) to quickly and easily implement a low-EMI design. The device incorporates pseudo-random spread spectrum, integrated bypass capacitors, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be synchronized between 200kHz and 2.2MHz to avoid noise sensitive frequency bands. In addition, the frequency can be selected for improved efficiency at low operating frequency or smaller design size at high operating frequency.

Auto mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, makes sure of exceptional efficiency across the entire load range.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMQ61460EVM — 36-V, low-EMI 6-A, 5-V synchronous, 400 kHz, step-down converter evaluation module

The LMQ61460EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMQ61460-Q1 synchronous step-down converter.  The LMQ61460-Q1 provides exceptional efficiency, low Iq, and low EMI in small solution size with integrated capacitors.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

SNVR488 — LMQ61460EVM-400K Design Files

Supported products & hardware
Design tool

SNVR493 — LMQ61460 Design Tool

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RJR) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos