REF3440
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.1-V low-drift low-power small-footprint series voltage reference

 

Models (2)

Title Category Type Date
REF3440 TINA-TI Spice Model TINA-TI Spice Model ZIP 21 Mar 2018
REF3440 TINA-TI Reference Design TINA-TI Reference Design TSC 21 Mar 2018

Reference designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.