SM72482MAX-4/NOPB Dual 5A Compound gate driver | D | 8 | -40 to 125 package image

SM72482MAX-4/NOPB LAST TIME BUY

Dual 5A Compound gate driver

LAST TIME BUY custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SM72482MAE-4/NOPB LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
SM72482MA-4/NOPB LAST TIME BUY
Package qty | Carrier 95 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the SM72482

  • Renewable Energy Grade
  • Independently Drives Two N-Channel MOSFETs
  • Compound CMOS and Bipolar Outputs Reduce Output Current Variation
  • 5A Sink, 3A Source Current Capability
  • Two Channels Can be Connected in Parallel to Double the Drive Current
  • Independent Inputs (TTL Compatible)
  • Fast Propagation Times (25 ns Typical)
  • Fast Rise and Fall Times (14 ns Rise, 12 ns Fall With 2 nF Load)
  • Available in Dual Noninverting, Dual Inverting, and Combination Configurations
  • Supply Rail Under-Voltage Lockout Protection (UVLO)
  • SM72482 UVLO Configured to Drive PFET Through OUT_A and NFET Through OUT_B
  • Pin Compatible With Industry Standard Gate Drivers
  • Packages
    • SOIC
    • Thermally Enhanced VSSOP

All trademarks are the property of their respective owners.

Description for the SM72482

The SM72482 Dual Gate Driver replaces industry standard gate drivers with improved peak output current and efficiency. Each “compound” output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 5A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Under-voltage lockout protection is also provided. The drivers can be operated in parallel with inputs and outputs connected to double the drive current capability. This device is available in the SOIC package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SM72482MAE-4/NOPB LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
SM72482MA-4/NOPB LAST TIME BUY
Package qty | Carrier 95 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more