14-pin (PWP) package image

TPS1HC100BQPWPRQ1 ACTIVE

Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS1HC100-Q1

  • Single-channel smart high-side power switch for 12-V automotive systems with full diagnostics
    • Open-drain status output
    • Current sense analog output
  • Wide operating voltage 3 to 28 V
  • Low standby current, < 0.5 µA at 85°C
  • Operating junction temperature, –40 to 150°C
  • 1.8-V, 3.3-V and 5-V logic compatible
  • Fault sense voltage scaling for ADC protection
  • Programmable current limit accuracy ±18% at 1.9 A
  • High-accuracy current sense, ±6% at 1 A
  • Protection
    • Overload and short-circuit protection
    • Inductive load negative voltage clamp
    • Undervoltage Lockout (UVLO) protection
    • Thermal shutdown and swing with self recovery
    • Loss of GND, loss of supply protection
    • Reverse battery protection with external components
  • Diagnostic
    • On- and off-state output open-load and short-to-battery detection
    • Overload and short to ground detection
    • Thermal shutdown and swing detection
  • Qualifications
  • 14-pin thermally-enhanced PWP package

Description for the TPS1HC100-Q1

The TPS1HC100-Q1 device is a fully protected high-side power switch, with integrated NMOS power FET and charge pump, targeted for the intelligent control of various loads. Accurate current sense and programmable current limit features differentiate it from the market.

Low logic high threshold, VIH, of 1.5 V on the input pins allow use of MCUs GPIO signals to 1.8 V. High-accuracy current sensing provides a better real-time monitoring effect and more accurate diagnostics without further calibration. The external high-accuracy current limit allows setting the current limit value by application. The device highly improves the reliability of the system by effectively clamping the inrush current under start-up or short-circuit conditions. The TPS1HC100-Q1 device can be used as a high-side power switch for a wide variety of resistive, inductive, and capacitive loads, including low-wattage bulbs, LEDs, relays, solenoids, and heaters.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more