4-pin (YFP) package image

TPS22902YFPR ACTIVE

3.6-V, 0.5-A, 78-mΩ, 22-nA leakage load switch with output discharge

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFP) | 4
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22902

  • Integrated P-Channel Load Switch
  • Low Input Voltage: 1 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 78 mΩ at VIN = 3.6 V
    • rON = 93 mΩ at VIN = 2.5 V
    • rON = 109 mΩ at VIN = 1.8 V
    • rON = 146 mΩ at VIN = 1.2 V
  • 500 mA Maximum Continuous Switch Current
  • Quiescent Current: 82 nA at 1.8 V
  • Shutdown Current: 44 nA at 1.8 V
  • Low Control Input Thresholds Enable Use of 1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tr = 40 µs at VIN = 1.8 V (TPS22901/2)
    • tr = 220 µs at VIN = 1.8 V (TPS22902B)
  • Quick Output Discharge (TPS22902/2B)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Four-Pin Wafer-Chip-Scale DSBGA Package
    • 0.8-mm × 0.8-mm, 0.4-mm Pitch, 0.5-mm Height (YFP)

Description for the TPS22902

The TPS22901, TPS22902, and TPS22902B are small, low ON-resistance (rON) load switches with a controlled turnon. These devices contain a P-channel MOSFET that operates over an input voltage range of 1.0 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In the TPS22902 and TPS22902B, an 88-Ω on-chip load resistor is added for output quick discharge when the switch is turned off.

The TPS22901, TPS22902, and TPS22902B are available in a space-saving 4-pin DSBGA (YFP) with 0.4-mm pitch. These devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more