4-pin (YFP) package image

TPS22916BYFPT ACTIVE

5.5-V, 2-A, 60-mΩ, 10-nA leakage load switch with output discharge

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22916BYFPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SAC396 | SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFP) | 4
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS22916

  • Input operating voltage range (VIN): 1 V–5.5 V
  • Maximum continuous current (IMAX): 2 A
  • ON-resistance (RON):
    • 5 VIN = 60 mΩ (typ.), 100 mΩ (85°C max.)
    • 1.8 VIN = 100 mΩ (typ.), 150 mΩ (85°C max.)
    • 1 VIN = 200 mΩ (typ.), 325 mΩ (85°C max.)
  • Ultra-low power consumption:
    • ON state (IQ): 0.5 µA (typ.), 1 µA (max.)
    • OFF state (ISD): 10 nA (typ.), 100 nA (max.)
    • TPS22916BL/CL/CNL (ISD): 100 nA (typ.), 300 nA (max.)
  • Smart ON pin pulldown (RPD):
    • ON ≥ VIH (ION): 10 nA (max.)
    • ON ≤ VIL (RPD): 750 kΩ (typ.)
  • Slow Timing in C Version Limits Inrush Current:
    • 5-V turn-on time (tON): 1400 µs at 5 mV/µs
    • 1.8-V turn-on time (tON): 3000 µs at 1 mV/µs
    • 1-V turn-on time (tON): 6500 µs at 0.3 mV/µs
  • Fast timing in b version reduces wait time:
    • 5-V turn-on time (tON): 115 µs at 57 mV/µs
    • 1.8-V turn-on time (tON): 250 µs at 12 mV/µs
    • 1-V turn-on time (tON): 510 µs at 3.3 mV/µs
  • Always-ON true Reverse Current Blocking (RCB):
    • Activation current (IRCB): –500 mA (typ.)
    • Reverse leakage (IIN,RCB): –300 nA (max.)
  • Quick Output Discharge (QOD): 150 Ω (typ.) (N version has no QOD)
  • Active low enable option (L versions)

Description for the TPS22916

The TPS22916xx is a small, single channel load switch using a low leakage P-Channel MOSFET for minimum power loss. Advanced gate control design supports operating voltages as low as 1 V with minimal increase in ON-resistance and power loss.

Multiple timing options are available to support various system loading conditions. For heavy capacitive loads, the slow turn-on timing in the C version minimizes the inrush current. In cases with light capacitive loads, the fast timing in the B version reduces required wait time.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. Both Active High and Active Low (L) versions are available. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. AFter the ON pin is deliberately driven high (≥VIH), the smart pulldown is disconnected to prevent unnecessary power loss.

The TPS22916xx is available in a small, space saving 0.78 mm × 0.78 mm, 0.4-mm pitch, 0.5-mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over a temperature range of –40°C to +85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22916BYFPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more