PTPS22954QDQCRQ1 image

PTPS22954QDQCRQ1 ACTIVE

Automotive 5.7-V, 5-A, 14-mΩ load switch w/ adj. rise time, voltage monitoring & output diagnostics

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DQC) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22954-Q1

  • Qualified for automotive applications

  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Integrated single channel load switch
  • Input voltage range: 0.7 V to 5.7 V
  • RON resistance
    • RON = 14 mΩ at VIN = 5 V (VBIAS = 5 V)
  • 5-A maximum continuous switch current
  • Adjustable Undervoltage Lockout Threshold (UVLO)
  • Adjustable voltage supervisor with Power Good (PG) indicator
  • Adjustable output slew rate control
  • Enhanced quick output discharge remains active after power is removed (TPS22954-Q1 only)
    • 15 Ω (typ.) discharges 100 µF within 10 ms
  • Reverse current blocking when disabled (TPS22953-Q1 only)
  • Automatic restart after supervisor fault detection when enabled
  • Thermal shutdown
  • Low quiescent current ≤ 50 µA
  • SON 10-pin package with thermal pad
  • ESD performance tested per JESD 22
    • 2-kV HBM and 750-V CDM

Description for the TPS22954-Q1

The TPS2295x-Q1 are small, single channel load switches with controlled turn-on. The devices contain an N-channel MOSFET that can operate over an input voltage range of 0.7 V to 5.7 V and can support a maximum continuous current of 5 A.

The integrated adjustable Undervoltage Lockout (UVLO) and adjustable Power Good (PG) threshold provides voltage monitoring as well as robust power sequencing. The adjustable rise-time control of the device greatly reduces inrush current for a wide variety of bulk load capacitances, thereby reducing or eliminating power supply droop. The switch is independently controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. A 15-Ω on-chip load is integrated into the device for a quick discharge of the output when the switch is disabled. The enhanced Quick Output Discharge (QOD) remains active for a short time after power is removed from the device to finish discharging the output.

The TPS2295x-Q1 are available in small, space-saving 10-SON packages with integrated thermal pad, allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more