TPS60402

ACTIVE

60mA Charge Pump Voltage Inverter with Fixed 50kHz Operation

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM27761 ACTIVE Low-Noise Regulated Inverter with Integrated LDO Inverter with integrated LDO for low noise output

Product details

Iout (max) (A) 0.06 Vin (min) (V) 1.6 Vin (max) (V) 5.25 Type Charge pump Switching frequency (min) (kHz) 30 Switching frequency (max) (kHz) 80 Features Light Load Efficiency Mode, Synchronous Rectification Vout (min) (V) -5.25 Vout (max) (V) -1.6 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000275
Iout (max) (A) 0.06 Vin (min) (V) 1.6 Vin (max) (V) 5.25 Type Charge pump Switching frequency (min) (kHz) 30 Switching frequency (max) (kHz) 80 Features Light Load Efficiency Mode, Synchronous Rectification Vout (min) (V) -5.25 Vout (max) (V) -1.6 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000275
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Inverts Input Supply Voltage
  • Up to 60-mA Output Current
  • Only Three Small 1-µF Ceramic Capacitors Needed
  • Input Voltage Range From 1.6 V to 5.5 V
  • PowerSave-Mode for Improved Efficiency at Low-Output Currents (TPS60400)
  • Device Quiescent Current Typical 65 µA
  • Integrated Active Schottky-Diode for Start-up Into Load
  • Small 5-Pin SOT-23 Package
  • Evaluation Module Available TPS60400EVM-178
  • Inverts Input Supply Voltage
  • Up to 60-mA Output Current
  • Only Three Small 1-µF Ceramic Capacitors Needed
  • Input Voltage Range From 1.6 V to 5.5 V
  • PowerSave-Mode for Improved Efficiency at Low-Output Currents (TPS60400)
  • Device Quiescent Current Typical 65 µA
  • Integrated Active Schottky-Diode for Start-up Into Load
  • Small 5-Pin SOT-23 Package
  • Evaluation Module Available TPS60400EVM-178

The TPS6040x family of devices generates an unregulated negative output voltage from an input voltage ranging from 1.6 V to 5.5 V. The devices are typically supplied by a preregulated supply rail of 5 V or 3.3 V. Due to its wide input voltage range, two or three NiCd, NiMH, or alkaline battery cells, as well as one Li-Ion cell can also power them.

Only three external 1-µF capacitors are required to build a complete DC-DC charge pump inverter. Assembled in a 5-pin SOT-23 package, the complete converter can be built on a 50-mm2 board area. Additional board area and component count reduction is achieved by replacing the Schottky diode that is typically needed for start-up into load by integrated circuitry.

The TPS6040x can deliver a maximum output current of 60 mA with a typical conversion efficiency of greater than 90% over a wide output current range. Three device options with 20-kHz, 50-kHz, and 250-kHz fixed-frequency operation are available. TPS60400 comes with a variable switching frequency to reduce operating current in applications with a wide load range and enables the design with low-value capacitors.

The TPS6040x family of devices generates an unregulated negative output voltage from an input voltage ranging from 1.6 V to 5.5 V. The devices are typically supplied by a preregulated supply rail of 5 V or 3.3 V. Due to its wide input voltage range, two or three NiCd, NiMH, or alkaline battery cells, as well as one Li-Ion cell can also power them.

Only three external 1-µF capacitors are required to build a complete DC-DC charge pump inverter. Assembled in a 5-pin SOT-23 package, the complete converter can be built on a 50-mm2 board area. Additional board area and component count reduction is achieved by replacing the Schottky diode that is typically needed for start-up into load by integrated circuitry.

The TPS6040x can deliver a maximum output current of 60 mA with a typical conversion efficiency of greater than 90% over a wide output current range. Three device options with 20-kHz, 50-kHz, and 250-kHz fixed-frequency operation are available. TPS60400 comes with a variable switching frequency to reduce operating current in applications with a wide load range and enables the design with low-value capacitors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS6040x Unregulated 60-mA Charge Pump Voltage Inverter datasheet (Rev. C) PDF | HTML 10 Nov 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
EVM User's guide TPS60400EVM-178 for Evaluating TPS6040x Charge Pump Devices 07 Aug 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS60400EVM-178 — evaluation module for charge pump inverter (bare PCB)

Need for use: The EVM does not contain any components. The pcb therefore first has to be populated with the appropriate components. A description of different applications that can be tested using the EVM can be found in the TPS60400EVM users guide. Samples of the TPS6040x family can be (...)

User guide: PDF
Not available on TI.com
Gerber file

TPS6040xVM Gerber Files

SLVC142.ZIP (261 KB)
Reference designs

TIDA-00349 — Uniquely Efficient Isolated DC/DC Converter for Ultra-Low Power and Low Power Apps Reference Design

This reference design is an isolated DC/DC converter turn-key design that delives high efficiency up to 85% from ultra-low power up to 60 mW. Open-loop control removes the need for opto-couplers, while a primary side half-bridge topology operating at 60 kHz and secondary side Schottky (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00189 — Isolated Loop Powered Thermocouple Transmitter Reference Design

The Isolated Loop powered Thermocouple Transmitter reference design is a system solution providing precision K-type thermocouple measurements for 4 to 20-mA isolated current-loop applications. This design is intended as an evaluation module for users to fast prototype and develop end-products for (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010018 — Isolated power and data interface for low-power applications reference design

This reference design provides power and data isolation for low and ultra-low power applications. Generating isolated and non-isolated power rails with a high efficiency and containing a power efficient isolated data interface for three forward- plus one reverse-direction channels. Targeted (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00459 — Highly Efficient Power & Data Transmission for Isolated Low Power Applications Reference Design

TIDA-00459 provides a turnkey solution for the design and evaluation of sensor transmitters and other applications requiring  isolated data transmission and isolated power conversion. The design is based on the LaunchPadTM form factor and showcases a unique power saving methode for (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00167 — Isolated Ultra-Low Power Design for 4 to 20 mA Loop Powered Transmitters

The objective of this design is to provide a turn-key solution able to power the electronics of isolated loop powered 4 to 20 mA transmitters or other low power applications with limited input current budget. It addresses the key requirements of such applications like operating over (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos