20-pin (FK) package image

5962-8761903V2A ACTIVE

Radiation-hardened QMLV, 1.5-A/1.5-A dual-channel gate driver with 40-V VDD and output latch

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LCCC (FK) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 55 | TUBE

Features for the UC1707-SP

  • Rad-Tolerant: 50 kRad (Si) for 5962-
    8761903VEA, 5962-8761903VFA(1)
  • QML-V Qualified, SMD
    (5962-8761901VEA, 5962-8761903VEA,
    5962-8761903VFA, 5962-8761901V2A)
  • Two Independent Drivers
  • 1.5-A Totem Pole Outputs
  • Inverting and Non-Inverting Inputs
  • 40-ns Rise and Fall Into 1000 pF
  • High-Speed, Power MOSFET Compatible
  • Low Cross-Conduction Current Spike
  • Analog Shutdown With Optional Latch
  • Low Quiescent Current
  • 5-V to 40-V Operation
  • Thermal Shutdown Protection
  • 16-Pin Dual-In-Line Package

Description for the UC1707-SP

The UC1707-SP power driver is made with a high-speed Schottky process to interface between low-level control functions and high-power switching devices – particularly power MOSFETs. The UC1707-SP contains two independent channels, each of which can be activated by either a high or low input logic level signal. Each output can source or sink up to 1.5 A as long as power dissipation limits are not exceeded.

Although each output can be activated independently with its own inputs, it can be forced low in common through the action either of a digital high signal at the Shutdown terminal or a differential low-level analog signal. The Shutdown command from either source can either be latching or not, depending on the status of the Latch Disable pin.

Supply voltage for both VIN and VC can independently range from 5 to 40 V.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more