6-pin (DWY) package image

UCC23513BDWYR ACTIVE

5.7kVrms, 4A/5A single-channel opto-compatible isolated gate driver with 8 & 12V UVLO options

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC23513BDWY LAST TIME BUY
Package qty | Carrier 100 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DWY) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 850 | LARGE T&R

Features for the UCC23513

  • single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • peak output current
  • 14-V to 33-V output driver supply voltage
    • 8-V (B) and 12-V VCC UVLO Options
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Safety-related certifications:
    • 8000-VPK reinforced isolation per DIN V VDE V0884-11: 2017-01
    • 5.7-kVRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011

Description for the UCC23513

The opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 4.5-A source and 5.3-A sink peak output current and 5.7-kVRMS isolation rating. The high supply voltage range of 33-V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. can drive both low side and high side power FETs bring significant performance and reliability upgrades over opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs. igh performance and reliability makes ideal for use in all types of motor drives, . The higher operating temperature opens up opportunities for applications not supported by traditional optocouplers.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC23513BDWY LAST TIME BUY
Package qty | Carrier 100 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more