Packaging information
Package | Pins PDIP (N) | 16 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 25 | TUBE |
Features for the ULN2004AI
- 500-mA-Rated Collector Current (Single Output)
- High-Voltage Outputs . . . 50 V
- Output Clamp Diodes
- Inputs Compatible With Various Types of Logic
- Relay-Driver Applications
Description for the ULN2004AI
The ULN2004AI is a high-voltage, high-current Darlington transistor array. This device consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher-current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers.
The ULN2004AI has a 10.5-k. series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS devices.