UCC28880
High voltage switcher for Non-isolated AC/DC Conversion
UCC28880
- Integrated Power MOSFET (Switch) Rated to
700-V Drain-to-Source Voltage - Integrated High-Voltage Current Source for Internal Low-Voltage Supply Generation
- Soft Start
- Self-Biased Switcher (Start Up and Operation Directly from Rectified Mains Voltage)
- Supports Buck, Buck-Boost and Flyback Topologies
- <100-μA Device Quiescent Current
- Robust Performance with Inductor Current Runaway Prevention
- Thermal Shutdown
- Protection
- Current Limit
- Overload and Output Short Circuit
The UCC28880 integrates the controller and a 700-V power MOSFET into one monolithic device. The device also integrates a high-voltage current source, enabling start up and operation directly from the rectified mains voltage.
The low quiescent current of the device enables excellent efficiency. With the UCC28880 the most common converter topologies, such as buck, buck-boost and flyback can be built using a minimum number of external components.
The UCC28880 incorporates a soft-start feature for controlled start up of the power stage which minimizes the stress on the power-stage components.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC28880 700-V, 100-mA Low Quiescent Current Off-Line Converter datasheet (Rev. D) | PDF | HTML | 29 Mar 2016 |
Application note | Operating UCC2888x Offline Buck in Saturation for Cost Reduction | 22 Jun 2018 | ||
Application note | Magnetic Immune SMPS for Single-Phase LPRF Smart Meter | 28 Feb 2018 | ||
Technical article | How to build a cost-competitive and robust auxiliary power supply | PDF | HTML | 01 Feb 2018 | |
Application note | UCC2888x Diode Selection When Configured as High Side Buck | 20 Nov 2017 | ||
Technical article | Unique techniques to increase controller power | PDF | HTML | 23 Aug 2017 | |
Application note | UCC28880, UCC28881 Audible Noise Reduction Techniques | 23 Mar 2017 | ||
EVM User's guide | UCC28880EVM-616 High-Side Buck Evaluation Module (Rev. C) | 01 Feb 2017 | ||
Technical article | Powering the IoT | PDF | HTML | 26 Jan 2017 | |
White paper | Redefining power management through high-voltage innovation | 12 Nov 2015 | ||
EVM User's guide | UCC28880EVM-615 Low-Side Buck Evaluation Module | 08 Jul 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28881EVM-680 — UCC28881 Offline High-Side Buck Converter Evaluation Module
The UCC28881EVM-680 evaluation module (EVM) is an offline high-voltage buck-type power supply that provides 13 VDC at a maximum output of 225 mA. The input accepts a voltage range of 85 VAC to 265 VAC.
UCC28880 TINA-TI Reference Design (Rev. A)
UCC28880 TINA-TI Transient Spice Model (Rev. A)
UCC28880 Unencrypted PSpice Transient Model Package (Rev. E)
Many TI reference designs include the UCC28880
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | Download |
---|---|---|
SOIC (D) | 7 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.