3-pin (DBZ) package image

LM4040BIM3-4.1/NOPB ACTIVE

100-ppm/°C precision micropower shunt voltage reference

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4040BIM3X-4.1/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C)
Package qty | Carrier 3,000 | SMALL T&R

Features for the LM4040-N

  • LM4040-N-Q1 AEC Q-100 qualified for automotive applications
    • Extended Grade 1: −40°C to +125°C, TA
    • Industrial Grade 3: −40°C to +85°C, TA
  • Small packages: SOT-23, TO-92, and SC70
  • No output capacitor required
  • Tolerates capacitive loads
  • Fixed reverse breakdown voltages of 2.048V, 2.5V, 3V, 4.096V, 5V, 8.192V, and 10V
  • Key specifications (2.5V LM4040-N)
    • Output voltage tolerance (A Grade, 25°C): ±0.1% (maximum)
    • Low output noise (10Hz to 10kHz): 35µVrms (typical)
    • Wide operating current range: 60µA to 15mA
    • Industrial temperature range: −40°C to +85°C
    • Extended temperature range: −40°C to +125°C
    • Low temperature coefficient: 100ppm/°C (maximum)

Description for the LM4040-N

Designed for space-critical applications, the LM4040-N precision voltage reference is available in small SC70 and SOT-23 surface-mount package. The advanced design of the LM4040-N eliminates the need for an external stabilizing capacitor while maintaining stability with any capacitive load, thus making the LM4040-N easy to use. Further reducing design effort is the availability of several fixed reverse breakdown voltages: 2.048V, 2.5V, 3V, 4.096V, 5V, 8.192V, and 10V. The minimum operating current increases from 60µA for the 2.5V LM4040-N to 100µA for the 10V LM4040-N. All versions have a maximum operating current of 15mA.

The LM4040-N uses a fuse and Zener-zap reverse breakdown voltage trim during wafer sort to make sure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance provide stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

Also available is the LM4041-N with two reverse breakdown voltage versions: adjustable and 1.2V. See the LM4041-N data sheet (SNOS641).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM4040BIM3X-4.1/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more