text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

LM5050MK-1/NOPB ACTIVE

5-V to 75-V, 400-uA IQ ideal diode controller

custom-reels CUSTOM Custom reel may be available

Pricing


Qty Price (USD)
1-99 1.7
100-249 1.404
250-999 1.009
1,000+ 0.759

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 0.759 1-99 1.7 100-249 1.404 250-999 1.009 1,000+ 0.759

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDC) | 6
Package qty | Carrier: 1,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM5050-1

  • Available in Standard and AEC-Q100 Qualified Versions LM5050Q0MK-1 (up to 150°C TJ) and LM5050Q1MK-1 (up to 125°C TJ)
  • Functional safety capable
    • Documentation available to aid functional safety systemdesign
  • Wide Operating Input Voltage Range, VIN: 1 V to 75 V (VBIAS required for VIN < 5 V)
  • 100-V Transient Capability
  • Charge Pump Gate Driver for External N-Channel MOSFET
  • Fast 50-ns Response to Current Reversal
  • 2-A Peak Gate Turnoff Current
  • Minimum VDS Clamp for Faster Turnoff
  • Package: SOT-6 (Thin SOT-23-6)

Description for the LM5050-1

The LM5050-1/-Q1 High Side OR-ing FET Controller operates inconjunction with an external MOSFET as an ideal diode rectifier when connected in series with apower source. This ORing controller allows MOSFETs to replace diode rectifiers in powerdistribution networks thus reducing both power loss and voltage drops.

The LM5050-1/-Q1 controller provides charge pump gate drive for an external N-ChannelMOSFET and a fast response comparator to turn off the FET when current flows in the reversedirection. The LM5050-1/-Q1 can connect power supplies ranging from 5 V to 75 V and can withstandtransients up to 100 V.

Pricing


Qty Price (USD)
1-99 1.7
100-249 1.404
250-999 1.009
1,000+ 0.759

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 0.759 1-99 1.7 100-249 1.404 250-999 1.009 1,000+ 0.759

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more