16-pin (PWP) package image

TPS1HA08BQPWPRQ1 ACTIVE

40-V, 8-mΩ, 1-ch automotive smart high-side switch with selectable current Limit

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Exempt
REACH Affected
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168HRS
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
Package | Pins HTSSOP (PWP) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS1HA08-Q1

  • Single-channel smart high-side switch with 8-mΩ RON (TJ = 25°C)
  • Qualified for automotive applications:
    • AEC Q-100 Qualified
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Withstands 40-V load dump
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Improve reliability through selectable current limiting
    • Current limit set-point at 20 A or 80 A
    • Overcurrent response of current clamping or instant shutdown
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short to ground and battery
    • Automatic switch-on during reverse battery
    • Automatic shut off if loss of battery and ground occurs
    • Integrated output clamp to demagnetize inductive loads
    • Configurable fault handling
  • Analog sense output can be configured to accurately measure:
    • Load current
    • Supply voltage
    • Device temperature
  • Provides FLT indication back to MCU
    • Detection of open load and short-to-battery

Description for the TPS1HA08-Q1

The device is a single-channel smart high-side switch intended for use with 12-V automotive systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits. The device protects against faults through a reliable current limit, which, depending on device variant, is available at both 80 A and 20 A and can be configured to react to an overcurrent event by either instantly turning the switch off or by regulating the output current at the set point. The high current limit option allows for usage in loads that require large transient currents, while the low current limit option provides improved protection for loads that do not require high peak current.

The also provides a high accuracy analog current sense that allows for improved diagnostics when driving varied load profiles. By reporting load current, device temperature, and supply voltage to a system MCU, the device enables predictive maintenance and load diagnostics that lengthen the system lifetime.

The is available in a small 16-pin HTSSOP package which allows for reduced PCB footprint.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more