text.skipToContent text.skipToNavigation

TPS2115ADRBT ACTIVE

2.8-5.5-V, 84-mΩ, 1.25-A, power mux with manual, automatic switchover and status output

Same as: TPS2115ADRBTG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 4,401  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
VSON (DRB) | 8 250 | SMALL T&R
-40 to 85
Package | Pins VSON (DRB) | 8
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (℃) -40 to 85
View TI packaging information

Features for the TPS2115A

  • Two-Input, One-Output Power Multiplexer with Low rDS(on) Switches:
    • 120 mΩ Typ (TPS2114A)
    • 84 mΩ Typ (TPS2115A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range: 2.8 V to 5.5 V
  • Low Standby Current: 0.5-µA Typ
  • Low Operating Current: 55-µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Times Limit Inrush Current and Minimize Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in TSSOP-8 and 3-mm × 3-mm SON-8 Packages

Description for the TPS2115A

The TPS211xA family of power multiplexers enables seamless transition between two power supplies (such as a battery and a wall adapter), each operating at 2.8 V to 5.5 V and delivering up to 2 A, depending on package. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

Pricing


Qty Price (USD)
1-99 1.745
100-249 1.441
250-999 1.035
1,000+ 0.779

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory 36,536
Qty | Price (USD) 1ku | 0.66 1-99 1.478 100-249 1.221 250-999 0.877 1,000+ 0.66
Custom reel may be available