Packaging information
Package | Pins WSON (DSG) | 8 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS22965
- Integrated Single Channel Load Switch
- Input Voltage Range: 0.8 V to 5.7 V
- Ultra-Low On Resistance (RON)
- RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
- RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
- RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
- 6-A Maximum Continuous Switch Current
- Low Quiescent Current (50 µA)
- Low Control Input Threshold Enables Use of
1.2-, 1.8-, 2.5-, and 3.3-V Logic - Configurable Rise Time
- Quick Output Discharge (QOD) (Optional)
- SON 8-pin Package With Thermal Pad
- ESD Performance Tested per JESD 22
- 2000-V HBM and 1000-V CDM
Description for the TPS22965
The TPS22965x is a single channel load switch that provides configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In the TPS22965, a 225-Ω on-chip load resistor is added for quick output discharge when switch is turned off.
The TPS22965x is available in a small, space-saving 2-mm × 2-mm 8-pin SON package (DSG) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.