16-pin (HKR) package image

TPS7H2201HKR/EM ACTIVE

Radiation-hardened, QMLV and QMLP 1.5-V to 7-V input 6-A eFuse

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
Lead finish / Ball material NIAU
MSL rating / Peak reflow Level-NC-NC-NC
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
Package | Pins CFP (HKR) | 16
Operating temperature range (°C) 25 to 25
Package qty | Carrier 25 | TUBE

Features for the TPS7H2201-SP

  • Standard micro circuit available, SMD 5962R17220
  • Vendor item drawing available, VID V62/23608
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to TID 100krad(Si)
    • Single event latchup (SEL), single event burnout (SEB), and single event gate rupture (SEGR) immune to LET = 75MeV-cm2/mg
    • SEFI/SET characterized to LET = 75MeV-cm2/mg
  • Integrated single channel eFuse
  • Input voltage range: 1.5V to 7V
  • Low on-resistance (RON) of :
    • 35mΩ maximum at 25°C and VIN = 5V for CFP and KGD
    • 23mΩ maximum at 25°C and VIN = 5V for HTSSOP
  • 6-A maximum continuous switch current
  • Low control input threshold enables use of 1.2, 1.8, 2.5, and 3.3V logic
  • Configurable rise time (soft start)
  • Reverse current protection
  • Programmable and internal current limiting (fast-trip)
  • Programmable fault timer (current limit and retry modes)
  • Thermal shutdown
  • Ceramic and plastic package with thermal pad

Description for the TPS7H2201-SP

The TPS7H2201 is a single channel eFuse that provides configurable rise time to minimize inrush current and reverse current protection. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5V to 7V and can support a maximum continuous current of 6A. The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals.

The TPS7H2201 is available in a ceramic and plastic package with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –55°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more