Circuit breaker (ACB, MCCB, VCB)

Circuit Breaker (ACB, MCCB, VCB) integrated circuits and reference designs

Description

Circuit Breaker (ACB, MCCB, VCB) acts as a protection device that is designed to break a circuit open. It protects loads and equipment during fault conditions such as overload or short circuit particularly medium voltage applications (< 100 kV). They monitor phase, neutral and leakage currents as well as phase voltages. Fast response time is critical upon detection of faults. TI reference designs and semiconductors:

  • Improve the performance of AFE – covering wide dynamic range using high performance ∑-∆ ADCs with fast startup, optimizing for phase angle correction and response time for Rogowski Coils, etc
  • Showcase methods for isolating interface and adding state-of-the-art interfaces such as Ethernet and Wireless to make them IoT ready
  • Showcase architectures for powering from current transformer, line voltage and auxiliary power

Tools & Software

Name Part # Company Software/Tool Type
LM5017 Quick Start Calculator LM5017-QUICKSTART-CALC Texas Instruments Calculation Tools
LM5160 Buck Regulator Quick Start Calculator LM5160DNTBK-CALC Texas Instruments Calculation Tools
LM5160 Fly-Buck Quick Start Calculator LM5160DNTFBK-CALC Texas Instruments Calculation Tools

Blogs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.