Audio Dock: Performance

With the popularity of portable media and the devices that carry them, the ease of drop and sync capability with computers and media centers becomes important. This audio dock design uses TI audio processors for performance designs.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


AC/DC Supply

Design Considerations

The Audio Dock: Performance speaker system, which provides the highest level of audio performance, is powered by AC mains and also has provisions for battery power. Using a highly efficient Class-D amplifier extends battery runtime and requires no costly heat sink. The speaker output includes two stereo amplifiers - one to drive the left and right speakers, and the other that drives a dual-coil subwoofer. The system allows audio input from a docking connector, USB streaming audio, or a line input. Newer generation TI audio codecs, such as the TLV320AIC3254, process sound with better audio quality and longer battery life.

TI recognizes that this class of speaker systems has a tradeoff between output power and sound quality, and in the case of a portable system, battery runtime. The block diagrams for the Basic, Portable and Performance audio docking stations represent a balance of these requirements, each optimized for a different usage model.

Application Notes (1)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 19 Aug 2008 3559
    

Reference Designs

Description Part # Company
CC1150EM 315-433MHz Reference Design CC1150EM433_REFDES Texas Instruments
CC1150EM 868-915Mhz Reference Design CC1150EM868_REFDES Texas Instruments

Selection and Solution Guides

Solution Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 5.43 MB 15 Dec 2011 9195

Tools and Software

Name Part # Company Software/Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Texas Instruments SW Development Tools, IDEs, Compilers

Product Bulletin & White Papers

Product Bulletin (1)

Title Abstract Type Size (MB) Date Views
PDF 54 KB 06 Dec 2006 1225

White Papers (2)

Title Abstract Type Size (MB) Date Views
PDF 81 KB 31 Oct 2005 52
PDF 316 KB 26 Oct 2005 30

News Releases & Authored Articles

Visit the News Center

Authored Articles

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
In-Person   16 Oct 2013  
In-Person   18 Sep 2013  
In-Person   17 Sep 2013  -  19 Sep 2013  
In-Person   14 Aug 2013  
In-Person   25 Jul 2013  

See More Training & Events

Other Support