Software Defined Radio (SDR)Software-defined radio (SDR) is a radio communication technology that is based on software defined wireless communication protocols instead of hardwired implementations popular in Military and JTRS applications. |
|
Software Defined Radio (SDR)Software-defined radio (SDR) is a radio communication technology that is based on software defined wireless communication protocols instead of hardwired implementations popular in Military and JTRS applications. |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsSoftware Defined Radio (SDR) Block DiagramSchematic Block Diagram for SDRSoftware-defined radio (SDR) is a radio communication technology that is based on software defined wireless communication protocols instead of hardwired implementations. In other words, frequency band, air interface protocol and functionality can be upgraded with software download and update instead of a complete hardware replacement. SDR provides an efficient and secure solution to the problem of building multi-mode, multi-band and multifunctional wireless communication devices. An SDR is capable of being re-programmed or reconfigured to operate with different waveforms and protocols through dynamic loading of new waveforms and protocols. These waveforms and protocols can contain a number of different parts, including modulation techniques, security and performance characteristics defined in software as part of the waveform itself. The Benefits of a programmable DSP plus ARM based SoC Efficient and effective SDR design requires a standard programmable hardware platform that allows designers to navigate these tough system requirements. The Appliations Processors leverage the ARM general purpose processor to complement highly-efficient, programmable TI digital signal processor (DSP) and a rich set of IO to address the needs for software defined radio communication devices. Small Form Factor (SFF) Software Defined Radio (SDR) Development PlatformThe TI Small Form Factor (SFF) Software Defined Radio (SDR) Development
Platform provides the entire signal chain hardware from antenna to baseband as
well as a software board support package that supports a complete suite of
software development tools in a single integrated development platform. Application Notes (2)
|
| Description | Part # | Company |
| Sync Buck for HMS Radio 1V@2.5A | PMP2904 | Texas Instruments |
| TPS54418 Reference Design Optimized for Small Size | PMP4856 | Texas Instruments |
| TPS54620 Reference Design for Fast Transient Response | PMP4854-1 | Texas Instruments |
| TPS54620 Reference Design Optimized for Small Size | PMP4854-2 | Texas Instruments |
| Name | Part # | Company | Software/Tool Type |
| TMS320C6748 DSP Development Kit (LCDK) | TMDXLCDK6748 | Texas Instruments | Development Boards/EVMs |
| Title | Abstract | Type | Size (MB) | Date | Views |
|---|---|---|---|---|---|
| 208 KB | 25 Apr 2011 | 3852 | |||
| 116 KB | 31 Jul 2007 | 1131 | |||
| 324 KB | 31 Jul 2007 | 975 | |||
| 164 KB | 31 Jul 2007 | 907 |
| Title | Abstract | Type | Size (MB) | Date | Views |
|---|---|---|---|---|---|
| 914 KB | 23 Feb 2012 | 1048 | |||
| 605 KB | 22 Feb 2012 | 6328 | |||
| 1014 KB | 17 May 2011 | 2296 | |||
| 72 KB | 18 Aug 2008 | 30 |
| Name | Type | Available During |
C66x Multicore SOC Online Training for KeyStone Devices
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices |
On-Line Training | On Demand |
Multicore Software Development Kit (MCSDK) Online Training
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices. |
On-Line Training | On Demand |
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices. |
On-Line Training | On Demand |
DSP+ARM Mini-Workshop: Codec Engine/iUniversal
Algorithm developers: Codec Engine and iUniversal provide a set of APIs that enable .... |
On-Line Training | On Demand |