SLVSE46A November   2017  – January 2018 TPS65680

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Simplified Schematic
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
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power-Up / Power-Down Sequencing
      2. 7.3.2  The EN_DLY Timer
      3. 7.3.3  Panel Discharge
      4. 7.3.4  Level Shifter Supply Voltage Supervision and Power-Good (LSPG)
      5. 7.3.5  Level-shifter Overcurrent Protection
      6. 7.3.6  I2CSEL Pin
      7. 7.3.7  Internal LDO and Biasing System
      8. 7.3.8  VGH
      9. 7.3.9  VGH Discharge
      10. 7.3.10 OTP LDO
      11. 7.3.11 High-Voltage Gate-Clock Outputs (GCKx)
      12. 7.3.12 High-Voltage Control Outputs (GSP, GCP, GGP)
      13. 7.3.13 High-Voltage Gate Driver Low-Side Supplies (VSS)
      14. 7.3.14 Programmable Pattern Sequencer
        1. 7.3.14.1  Signal Generator Architecture and Instruction Set
        2. 7.3.14.2  CLOCK Execute Instruction (CXE) and DATA Execute Instruction (DXE)
        3. 7.3.14.3  Loop Instruction (LOP)
        4. 7.3.14.4  Jump Instruction (JMP)
        5. 7.3.14.5  End Instruction (END)
        6. 7.3.14.6  Load Data Register Instruction (LDR)
        7. 7.3.14.7  Increment Instruction (INC)
        8. 7.3.14.8  Execute If Equal Instruction (EEQ)
        9. 7.3.14.9  SWAP Instruction (SWP)
        10. 7.3.14.10 INVALID Instructions (INV)
        11. 7.3.14.11 Instruction Execution Time
        12. 7.3.14.12 INIT Address and Pattern Address Overflow.
        13. 7.3.14.13 Preset and START
        14. 7.3.14.14 Channel Selection and Output Gating
      15. 7.3.15 Loading Pattern Memory
      16. 7.3.16 PLL
    4. 7.4 Device Functional Modes
      1. 7.4.1 BOOT State
      2. 7.4.2 STANDBY State
      3. 7.4.3 PRESET State
      4. 7.4.4 ACTIVE State
      5. 7.4.5 DISCHARGE STEP1 State
      6. 7.4.6 DISCHARGE STEP2 State
      7. 7.4.7 WAIT CNTRL HIGH State
    5. 7.5 Programming
      1. 7.5.1 I2C Bus Operation
        1. 7.5.1.1 Clock Stretching
        2. 7.5.1.2 Data Transfer Formats
          1. 7.5.1.2.1 Single READ from a Defined Register Address
          2. 7.5.1.2.2 Sequential READ, Starting from a Defined Register Address
          3. 7.5.1.2.3 Single WRITE to a Defined Register Address
          4. 7.5.1.2.4 Sequential WRITE, Starting from a Defined Register Address
    6. 7.6 Register Map
      1. 7.6.1 Register Description
        1. 7.6.1.1   Register Map
        2. 7.6.1.2   Register STATUS1 (slave address: 0b100001x; register address: 0x00; default: 0x00)
          1. Table 4. Register STATUS1 Field Descriptions
        3. 7.6.1.3   Register STATUS2 (slave address: 0b100001x; register address: 0x01; default: 0x00)
          1. Table 5. Register STATUS2 Field Descriptions
        4. 7.6.1.4   Register FAULT (slave address: 0b100001x; register address: 0x02; default: 0x00)
          1. Table 6. Register FAULT Field Descriptions
        5. 7.6.1.5   Register CONFIG1 (slave address: 0b100001x; register address: 0x03; default: 0x00)
          1. Table 7. Register CONFIG1 Field Descriptions
        6. 7.6.1.6   Register CONFIG2 (slave address: 0b100001x; register address: 0x04; default: 0x00)
          1. Table 8. Register CONFIG2 Field Descriptions
        7. 7.6.1.7   Register OCP_SNS_DLY1 (slave address: 0b100001x; register address: 0x05; default: 0x00)
          1. Table 9. Register OCP_SNS_DLY1 Field Descriptions
        8. 7.6.1.8   Register OCP_SNS_DLY2 (slave address: 0b100001x; register address: 0x06; default: 0x00)
          1. Table 10. Register OCP_SNS_DLY2 Field Descriptions
        9. 7.6.1.9   Register OCP_CH_SEL1 (slave address: 0b100001x; register address: 0x07; default: 0xFF)
          1. Table 11. Register OCP_CH_SEL1 Field Descriptions
        10. 7.6.1.10  Register OCP_CH_SEL2 (slave address: 0b100001x; register address: 0x08; default: 0xFF)
          1. Table 12. Register OCP_CH_SEL2 Field Descriptions
        11. 7.6.1.11  Register OCP_CH_SEL3 (slave address: 0b100001x; register address: 0x09; default: 0x03)
          1. Table 13. Register OCP_CH_SEL3 Field Descriptions
        12. 7.6.1.12  Register OCP_ALARM1 (slave address: 0b100001x; register address: 0x0A; default: 0x00)
          1. Table 14. Register OCP_ALARM1 Field Descriptions
        13. 7.6.1.13  Register OCP_ALARM2 (slave address: 0b100001x; register address: 0x0B; default: 0x00)
          1. Table 15. Register OCP_ALARM2 Field Descriptions
        14. 7.6.1.14  Register EN_DLY (slave address: 0b100001x; register address: 0x0C; default: 0x00)
          1. Table 16. Register EN_DLY Field Descriptions
        15. 7.6.1.15  Register FWID (slave address: 0b100001x; register address: 0x0D; default: 0x00)
          1. Table 17. Register FWID Field Descriptions
        16. 7.6.1.16  Register PNL_DCH1 (slave address: 0b100001x; register address: 0x0E; default: 0x00)
          1. Table 18. Register PNL_DCH1 Field Descriptions
        17. 7.6.1.17  Register PNL_DCH2 (slave address: 0b100001x; register address: 0x0F; default: 0x00)
          1. Table 19. Register PNL_DCH2 Field Descriptions
        18. 7.6.1.18  Register C1256_SEP (slave address: 0b100001x; register address: 0x10; default: 0x00)
          1. Table 20. Register C1256_SEP Field Descriptions
        19. 7.6.1.19  Register C34_SEP (slave address: 0b100001x; register address: 0x11; default: 0x00)
          1. Table 21. Register C34_SEP Field Descriptions
        20. 7.6.1.20  Register D1_SEP (slave address: 0b100001x; register address: 0x12; default: 0x00)
          1. Table 22. Register D1_SEP Field Descriptions
        21. 7.6.1.21  Register D2_SEP (slave address: 0b100001x; register address: 0x13; default: 0x00)
          1. Table 23. Register D2_SEP Field Descriptions
        22. 7.6.1.22  Register SPARE1 (slave address: 0b100001x; register address: 0x14; default: 0x00)
          1. Table 24. Register SPARE1 Field Descriptions
        23. 7.6.1.23  Register SPARE2 (slave address: 0b100001x; register address: 0x15; default: 0x00)
          1. Table 25. Register SPARE2 Field Descriptions
        24. 7.6.1.24  Register MUX1 (slave address: 0b100001x; register address: 0x30; default: 0x00)
          1. Table 26. Register MUX1 Field Descriptions
        25. 7.6.1.25  Register MUX2 (slave address: 0b100001x; register address: 0x31; default: 0x00)
          1. Table 27. Register MUX2 Field Descriptions
        26. 7.6.1.26  Register MUX3 (slave address: 0b100001x; register address: 0x32; default: 0x00)
          1. Table 28. Register MUX3 Field Descriptions
        27. 7.6.1.27  Register MUX4 (slave address: 0b100001x; register address: 0x33; default: 0x00)
          1. Table 29. Register MUX4 Field Descriptions
        28. 7.6.1.28  Register CHSEL1_START_ADDR (slave address: 0b100001x; register address: 0x34; default: 0x00)
          1. Table 30. Register CHSEL1_START_ADDR Field Descriptions
        29. 7.6.1.29  Register CHSEL2 (slave address: 0b100001x; register address: 0x35; default: 0x00)
          1. Table 31. Register CHSEL2 Field Descriptions
        30. 7.6.1.30  Register CHSEL3 (slave address: 0b100001x; register address: 0x36; default: 0x00)
          1. Table 32. Register CHSEL3 Field Descriptions
        31. 7.6.1.31  Register PRESET1 (slave address: 0b100001x; register address: 0x37; default: 0x00)
          1. Table 33. Register PRESET1 Field Descriptions
        32. 7.6.1.32  Register PRESET2 (slave address: 0b100001x; register address: 0x38; default: 0x00)
          1. Table 34. Register PRESET2 Field Descriptions
        33. 7.6.1.33  Register DATA1 (slave address: 0b100001x; register address: 0x39; default: 0x00)
          1. Table 35. Register DATA1 Field Descriptions
        34. 7.6.1.34  Register DATA2 (slave address: 0b100001x; register address: 0x3A; default: 0x00)
          1. Table 36. Register DATA2 Field Descriptions
        35. 7.6.1.35  Register DATA3 (slave address: 0b100001x; register address: 0x3B; default: 0x00)
          1. Table 37. Register DATA3 Field Descriptions
        36. 7.6.1.36  Register DATA4 (slave address: 0b100001x; register address: 0x3C; default: 0x00)
          1. Table 38. Register DATA4 Field Descriptions
        37. 7.6.1.37  Register DATA5 (slave address: 0b100001x; register address: 0x3D; default: 0x00)
          1. Table 39. Register DATA5 Field Descriptions
        38. 7.6.1.38  Register INSTRUCTION_0_0 (slave address: 0b100001x; register address: 0x40; default: 0x00)
          1. Table 40. Register INSTRUCTION_0_0 Field Descriptions
        39. 7.6.1.39  Register INSTRUCTION_0_1 (slave address: 0b100001x; register address: 0x41; default: 0x00)
          1. Table 41. Register INSTRUCTION_0_1 Field Descriptions
        40. 7.6.1.40  Register INSTRUCTION_0_2 (slave address: 0b100001x; register address: 0x42; default: 0x00)
          1. Table 42. Register INSTRUCTION_0_2 Field Descriptions
        41. 7.6.1.41  Register INSTRUCTION_1_0 (slave address: 0b100001x; register address: 0x43; default: 0x00)
          1. Table 43. Register INSTRUCTION_1_0 Field Descriptions
        42. 7.6.1.42  Register INSTRUCTION_1_1 (slave address: 0b100001x; register address: 0x44; default: 0x00)
          1. Table 44. Register INSTRUCTION_1_1 Field Descriptions
        43. 7.6.1.43  Register INSTRUCTION_1_2 (slave address: 0b100001x; register address: 0x45; default: 0x00)
          1. Table 45. Register INSTRUCTION_1_2 Field Descriptions
        44. 7.6.1.44  Register INSTRUCTION_2_0 (slave address: 0b100001x; register address: 0x46; default: 0x00)
          1. Table 46. Register INSTRUCTION_2_0 Field Descriptions
        45. 7.6.1.45  Register INSTRUCTION_2_1 (slave address: 0b100001x; register address: 0x47; default: 0x00)
          1. Table 47. Register INSTRUCTION_2_1 Field Descriptions
        46. 7.6.1.46  Register INSTRUCTION_2_2 (slave address: 0b100001x; register address: 0x48; default: 0x00)
          1. Table 48. Register INSTRUCTION_2_2 Field Descriptions
        47. 7.6.1.47  Register INSTRUCTION_3_0 (slave address: 0b100001x; register address: 0x49; default: 0x00)
          1. Table 49. Register INSTRUCTION_3_0 Field Descriptions
        48. 7.6.1.48  Register INSTRUCTION_3_1 (slave address: 0b100001x; register address: 0x4A; default: 0x00)
          1. Table 50. Register INSTRUCTION_3_1 Field Descriptions
        49. 7.6.1.49  Register INSTRUCTION_3_2 (slave address: 0b100001x; register address: 0x4B; default: 0x00)
          1. Table 51. Register INSTRUCTION_3_2 Field Descriptions
        50. 7.6.1.50  Register INSTRUCTION_4_0 (slave address: 0b100001x; register address: 0x4C; default: 0x00)
          1. Table 52. Register INSTRUCTION_4_0 Field Descriptions
        51. 7.6.1.51  Register INSTRUCTION_4_1 (slave address: 0b100001x; register address: 0x4D; default: 0x00)
          1. Table 53. Register INSTRUCTION_4_1 Field Descriptions
        52. 7.6.1.52  Register INSTRUCTION_4_2 (slave address: 0b100001x; register address: 0x4E; default: 0x00)
          1. Table 54. Register INSTRUCTION_4_2 Field Descriptions
        53. 7.6.1.53  Register INSTRUCTION_5_0 (slave address: 0b100001x; register address: 0x4F; default: 0x00)
          1. Table 55. Register INSTRUCTION_5_0 Field Descriptions
        54. 7.6.1.54  Register INSTRUCTION_5_1 (slave address: 0b100001x; register address: 0x50; default: 0x00)
          1. Table 56. Register INSTRUCTION_5_1 Field Descriptions
        55. 7.6.1.55  Register INSTRUCTION_5_2 (slave address: 0b100001x; register address: 0x51; default: 0x00)
          1. Table 57. Register INSTRUCTION_5_2 Field Descriptions
        56. 7.6.1.56  Register INSTRUCTION_6_0 (slave address: 0b100001x; register address: 0x52; default: 0x00)
          1. Table 58. Register INSTRUCTION_6_0 Field Descriptions
        57. 7.6.1.57  Register INSTRUCTION_6_1 (slave address: 0b100001x; register address: 0x53; default: 0x00)
          1. Table 59. Register INSTRUCTION_6_1 Field Descriptions
        58. 7.6.1.58  Register INSTRUCTION_6_2 (slave address: 0b100001x; register address: 0x54; default: 0x00)
          1. Table 60. Register INSTRUCTION_6_2 Field Descriptions
        59. 7.6.1.59  Register INSTRUCTION_7_0 (slave address: 0b100001x; register address: 0x55; default: 0x00)
          1. Table 61. Register INSTRUCTION_7_0 Field Descriptions
        60. 7.6.1.60  Register INSTRUCTION_7_1 (slave address: 0b100001x; register address: 0x56; default: 0x00)
          1. Table 62. Register INSTRUCTION_7_1 Field Descriptions
        61. 7.6.1.61  Register INSTRUCTION_7_2 (slave address: 0b100001x; register address: 0x57; default: 0x00)
          1. Table 63. Register INSTRUCTION_7_2 Field Descriptions
        62. 7.6.1.62  Register INSTRUCTION_8_0 (slave address: 0b100001x; register address: 0x58; default: 0x00)
          1. Table 64. Register INSTRUCTION_8_0 Field Descriptions
        63. 7.6.1.63  Register INSTRUCTION_8_1 (slave address: 0b100001x; register address: 0x59; default: 0x00)
          1. Table 65. Register INSTRUCTION_8_1 Field Descriptions
        64. 7.6.1.64  Register INSTRUCTION_8_2 (slave address: 0b100001x; register address: 0x5A; default: 0x00)
          1. Table 66. Register INSTRUCTION_8_2 Field Descriptions
        65. 7.6.1.65  Register INSTRUCTION_9_0 (slave address: 0b100001x; register address: 0x5B; default: 0x00)
          1. Table 67. Register INSTRUCTION_9_0 Field Descriptions
        66. 7.6.1.66  Register INSTRUCTION_9_1 (slave address: 0b100001x; register address: 0x5C; default: 0x00)
          1. Table 68. Register INSTRUCTION_9_1 Field Descriptions
        67. 7.6.1.67  Register INSTRUCTION_9_2 (slave address: 0b100001x; register address: 0x5D; default: 0x00)
          1. Table 69. Register INSTRUCTION_9_2 Field Descriptions
        68. 7.6.1.68  Register INSTRUCTION_10_0 (slave address: 0b100001x; register address: 0x5E; default: 0x00)
          1. Table 70. Register INSTRUCTION_10_0 Field Descriptions
        69. 7.6.1.69  Register INSTRUCTION_10_1 (slave address: 0b100001x; register address: 0x5F; default: 0x00)
          1. Table 71. Register INSTRUCTION_10_1 Field Descriptions
        70. 7.6.1.70  Register INSTRUCTION_10_2 (slave address: 0b100001x; register address: 0x60; default: 0x00)
          1. Table 72. Register INSTRUCTION_10_2 Field Descriptions
        71. 7.6.1.71  Register INSTRUCTION_11_0 (slave address: 0b100001x; register address: 0x61; default: 0x00)
          1. Table 73. Register INSTRUCTION_11_0 Field Descriptions
        72. 7.6.1.72  Register INSTRUCTION_11_1 (slave address: 0b100001x; register address: 0x62; default: 0x00)
          1. Table 74. Register INSTRUCTION_11_1 Field Descriptions
        73. 7.6.1.73  Register INSTRUCTION_11_2 (slave address: 0b100001x; register address: 0x63; default: 0x00)
          1. Table 75. Register INSTRUCTION_11_2 Field Descriptions
        74. 7.6.1.74  Register INSTRUCTION_12_0 (slave address: 0b100001x; register address: 0x64; default: 0x00)
          1. Table 76. Register INSTRUCTION_12_0 Field Descriptions
        75. 7.6.1.75  Register INSTRUCTION_12_1 (slave address: 0b100001x; register address: 0x65; default: 0x00)
          1. Table 77. Register INSTRUCTION_12_1 Field Descriptions
        76. 7.6.1.76  Register INSTRUCTION_12_2 (slave address: 0b100001x; register address: 0x66; default: 0x00)
          1. Table 78. Register INSTRUCTION_12_2 Field Descriptions
        77. 7.6.1.77  Register INSTRUCTION_13_0 (slave address: 0b100001x; register address: 0x67; default: 0x00)
          1. Table 79. Register INSTRUCTION_13_0 Field Descriptions
        78. 7.6.1.78  Register INSTRUCTION_13_1 (slave address: 0b100001x; register address: 0x68; default: 0x00)
          1. Table 80. Register INSTRUCTION_13_1 Field Descriptions
        79. 7.6.1.79  Register INSTRUCTION_13_2 (slave address: 0b100001x; register address: 0x69; default: 0x00)
          1. Table 81. Register INSTRUCTION_13_2 Field Descriptions
        80. 7.6.1.80  Register INSTRUCTION_14_0 (slave address: 0b100001x; register address: 0x6A; default: 0x00)
          1. Table 82. Register INSTRUCTION_14_0 Field Descriptions
        81. 7.6.1.81  Register INSTRUCTION_14_1 (slave address: 0b100001x; register address: 0x6B; default: 0x00)
          1. Table 83. Register INSTRUCTION_14_1 Field Descriptions
        82. 7.6.1.82  Register INSTRUCTION_14_2 (slave address: 0b100001x; register address: 0x6C; default: 0x00)
          1. Table 84. Register INSTRUCTION_14_2 Field Descriptions
        83. 7.6.1.83  Register INSTRUCTION_15_0 (slave address: 0b100001x; register address: 0x6D; default: 0x00)
          1. Table 85. Register INSTRUCTION_15_0 Field Descriptions
        84. 7.6.1.84  Register INSTRUCTION_15_1 (slave address: 0b100001x; register address: 0x6E; default: 0x00)
          1. Table 86. Register INSTRUCTION_15_1 Field Descriptions
        85. 7.6.1.85  Register INSTRUCTION_15_2 (slave address: 0b100001x; register address: 0x6F; default: 0x00)
          1. Table 87. Register INSTRUCTION_15_2 Field Descriptions
        86. 7.6.1.86  Register INSTRUCTION_16_0 (slave address: 0b100001x; register address: 0x70; default: 0x00)
          1. Table 88. Register INSTRUCTION_16_0 Field Descriptions
        87. 7.6.1.87  Register INSTRUCTION_16_1 (slave address: 0b100001x; register address: 0x71; default: 0x00)
          1. Table 89. Register INSTRUCTION_16_1 Field Descriptions
        88. 7.6.1.88  Register INSTRUCTION_16_2 (slave address: 0b100001x; register address: 0x72; default: 0x00)
          1. Table 90. Register INSTRUCTION_16_2 Field Descriptions
        89. 7.6.1.89  Register INSTRUCTION_17_0 (slave address: 0b100001x; register address: 0x73; default: 0x00)
          1. Table 91. Register INSTRUCTION_17_0 Field Descriptions
        90. 7.6.1.90  Register INSTRUCTION_17_1 (slave address: 0b100001x; register address: 0x74; default: 0x00)
          1. Table 92. Register INSTRUCTION_17_1 Field Descriptions
        91. 7.6.1.91  Register INSTRUCTION_17_2 (slave address: 0b100001x; register address: 0x75; default: 0x00)
          1. Table 93. Register INSTRUCTION_17_2 Field Descriptions
        92. 7.6.1.92  Register INSTRUCTION_18_0 (slave address: 0b100001x; register address: 0x76; default: 0x00)
          1. Table 94. Register INSTRUCTION_18_0 Field Descriptions
        93. 7.6.1.93  Register INSTRUCTION_18_1 (slave address: 0b100001x; register address: 0x77; default: 0x00)
          1. Table 95. Register INSTRUCTION_18_1 Field Descriptions
        94. 7.6.1.94  Register INSTRUCTION_18_2 (slave address: 0b100001x; register address: 0x78; default: 0x00)
          1. Table 96. Register INSTRUCTION_18_2 Field Descriptions
        95. 7.6.1.95  Register INSTRUCTION_19_0 (slave address: 0b100001x; register address: 0x79; default: 0x00)
          1. Table 97. Register INSTRUCTION_19_0 Field Descriptions
        96. 7.6.1.96  Register INSTRUCTION_19_1 (slave address: 0b100001x; register address: 0x7A; default: 0x00)
          1. Table 98. Register INSTRUCTION_19_1 Field Descriptions
        97. 7.6.1.97  Register INSTRUCTION_19_2 (slave address: 0b100001x; register address: 0x7B; default: 0x00)
          1. Table 99. Register INSTRUCTION_19_2 Field Descriptions
        98. 7.6.1.98  Register INSTRUCTION_20_0 (slave address: 0b100001x; register address: 0x7C; default: 0x00)
          1. Table 100. Register INSTRUCTION_20_0 Field Descriptions
        99. 7.6.1.99  Register INSTRUCTION_20_1 (slave address: 0b100001x; register address: 0x7D; default: 0x00)
          1. Table 101. Register INSTRUCTION_20_1 Field Descriptions
        100. 7.6.1.100 Register INSTRUCTION_20_2 (slave address: 0b100001x; register address: 0x7E; default: 0x00)
          1. Table 102. Register INSTRUCTION_20_2 Field Descriptions
        101. 7.6.1.101 Register INSTRUCTION_21_0 (slave address: 0b100001x; register address: 0x7F; default: 0x00)
          1. Table 103. Register INSTRUCTION_21_0 Field Descriptions
        102. 7.6.1.102 Register INSTRUCTION_21_1 (slave address: 0b100001x; register address: 0x80; default: 0x00)
          1. Table 104. Register INSTRUCTION_21_1 Field Descriptions
        103. 7.6.1.103 Register INSTRUCTION_21_2 (slave address: 0b100001x; register address: 0x81; default: 0x00)
          1. Table 105. Register INSTRUCTION_21_2 Field Descriptions
        104. 7.6.1.104 Register INSTRUCTION_22_0 (slave address: 0b100001x; register address: 0x82; default: 0x00)
          1. Table 106. Register INSTRUCTION_22_0 Field Descriptions
        105. 7.6.1.105 Register INSTRUCTION_22_1 (slave address: 0b100001x; register address: 0x83; default: 0x00)
          1. Table 107. Register INSTRUCTION_22_1 Field Descriptions
        106. 7.6.1.106 Register INSTRUCTION_22_2 (slave address: 0b100001x; register address: 0x84; default: 0x00)
          1. Table 108. Register INSTRUCTION_22_2 Field Descriptions
        107. 7.6.1.107 Register INSTRUCTION_23_0 (slave address: 0b100001x; register address: 0x85; default: 0x00)
          1. Table 109. Register INSTRUCTION_23_0 Field Descriptions
        108. 7.6.1.108 Register INSTRUCTION_23_1 (slave address: 0b100001x; register address: 0x86; default: 0x00)
          1. Table 110. Register INSTRUCTION_23_1 Field Descriptions
        109. 7.6.1.109 Register INSTRUCTION_23_2 (slave address: 0b100001x; register address: 0x87; default: 0x00)
          1. Table 111. Register INSTRUCTION_23_2 Field Descriptions
        110. 7.6.1.110 Register INSTRUCTION_24_0 (slave address: 0b100001x; register address: 0x88; default: 0x00)
          1. Table 112. Register INSTRUCTION_24_0 Field Descriptions
        111. 7.6.1.111 Register INSTRUCTION_24_1 (slave address: 0b100001x; register address: 0x89; default: 0x00)
          1. Table 113. Register INSTRUCTION_24_1 Field Descriptions
        112. 7.6.1.112 Register INSTRUCTION_24_2 (slave address: 0b100001x; register address: 0x8A; default: 0x00)
          1. Table 114. Register INSTRUCTION_24_2 Field Descriptions
        113. 7.6.1.113 Register INSTRUCTION_25_0 (slave address: 0b100001x; register address: 0x8B; default: 0x00)
          1. Table 115. Register INSTRUCTION_25_0 Field Descriptions
        114. 7.6.1.114 Register INSTRUCTION_25_1 (slave address: 0b100001x; register address: 0x8C; default: 0x00)
          1. Table 116. Register INSTRUCTION_25_1 Field Descriptions
        115. 7.6.1.115 Register INSTRUCTION_25_2 (slave address: 0b100001x; register address: 0x8D; default: 0x00)
          1. Table 117. Register INSTRUCTION_25_2 Field Descriptions
        116. 7.6.1.116 Register INSTRUCTION_26_0 (slave address: 0b100001x; register address: 0x8E; default: 0x00)
          1. Table 118. Register INSTRUCTION_26_0 Field Descriptions
        117. 7.6.1.117 Register INSTRUCTION_26_1 (slave address: 0b100001x; register address: 0x8F; default: 0x00)
          1. Table 119. Register INSTRUCTION_26_1 Field Descriptions
        118. 7.6.1.118 Register INSTRUCTION_26_2 (slave address: 0b100001x; register address: 0x90; default: 0x00)
          1. Table 120. Register INSTRUCTION_26_2 Field Descriptions
        119. 7.6.1.119 Register INSTRUCTION_27_0 (slave address: 0b100001x; register address: 0x91; default: 0x00)
          1. Table 121. Register INSTRUCTION_27_0 Field Descriptions
        120. 7.6.1.120 Register INSTRUCTION_27_1 (slave address: 0b100001x; register address: 0x92; default: 0x00)
          1. Table 122. Register INSTRUCTION_27_1 Field Descriptions
        121. 7.6.1.121 Register INSTRUCTION_27_2 (slave address: 0b100001x; register address: 0x93; default: 0x00)
          1. Table 123. Register INSTRUCTION_27_2 Field Descriptions
        122. 7.6.1.122 Register INSTRUCTION_28_0 (slave address: 0b100001x; register address: 0x94; default: 0x00)
          1. Table 124. Register INSTRUCTION_28_0 Field Descriptions
        123. 7.6.1.123 Register INSTRUCTION_28_1 (slave address: 0b100001x; register address: 0x95; default: 0x00)
          1. Table 125. Register INSTRUCTION_28_1 Field Descriptions
        124. 7.6.1.124 Register INSTRUCTION_28_2 (slave address: 0b100001x; register address: 0x96; default: 0x00)
          1. Table 126. Register INSTRUCTION_28_2 Field Descriptions
        125. 7.6.1.125 Register INSTRUCTION_29_0 (slave address: 0b100001x; register address: 0x97; default: 0x00)
          1. Table 127. Register INSTRUCTION_29_0 Field Descriptions
        126. 7.6.1.126 Register INSTRUCTION_29_1 (slave address: 0b100001x; register address: 0x98; default: 0x00)
          1. Table 128. Register INSTRUCTION_29_1 Field Descriptions
        127. 7.6.1.127 Register INSTRUCTION_29_2 (slave address: 0b100001x; register address: 0x99; default: 0x00)
          1. Table 129. Register INSTRUCTION_29_2 Field Descriptions
        128. 7.6.1.128 Register INSTRUCTION_30_0 (slave address: 0b100001x; register address: 0x9A; default: 0x00)
          1. Table 130. Register INSTRUCTION_30_0 Field Descriptions
        129. 7.6.1.129 Register INSTRUCTION_30_1 (slave address: 0b100001x; register address: 0x9B; default: 0x00)
          1. Table 131. Register INSTRUCTION_30_1 Field Descriptions
        130. 7.6.1.130 Register INSTRUCTION_30_2 (slave address: 0b100001x; register address: 0x9C; default: 0x00)
          1. Table 132. Register INSTRUCTION_30_2 Field Descriptions
        131. 7.6.1.131 Register INSTRUCTION_31_0 (slave address: 0b100001x; register address: 0x9D; default: 0x00)
          1. Table 133. Register INSTRUCTION_31_0 Field Descriptions
        132. 7.6.1.132 Register INSTRUCTION_31_1 (slave address: 0b100001x; register address: 0x9E; default: 0x00)
          1. Table 134. Register INSTRUCTION_31_1 Field Descriptions
        133. 7.6.1.133 Register INSTRUCTION_31_2 (slave address: 0b100001x; register address: 0x9F; default: 0x00)
          1. Table 135. Register INSTRUCTION_31_2 Field Descriptions
        134. 7.6.1.134 Register INSTRUCTION_32_0 (slave address: 0b100001x; register address: 0xA0; default: 0x00)
          1. Table 136. Register INSTRUCTION_32_0 Field Descriptions
        135. 7.6.1.135 Register INSTRUCTION_32_1 (slave address: 0b100001x; register address: 0xA1; default: 0x00)
          1. Table 137. Register INSTRUCTION_32_1 Field Descriptions
        136. 7.6.1.136 Register INSTRUCTION_32_2 (slave address: 0b100001x; register address: 0xA2; default: 0x00)
          1. Table 138. Register INSTRUCTION_32_2 Field Descriptions
        137. 7.6.1.137 Register INSTRUCTION_33_0 (slave address: 0b100001x; register address: 0xA3; default: 0x00)
          1. Table 139. Register INSTRUCTION_33_0 Field Descriptions
        138. 7.6.1.138 Register INSTRUCTION_33_1 (slave address: 0b100001x; register address: 0xA4; default: 0x00)
          1. Table 140. Register INSTRUCTION_33_1 Field Descriptions
        139. 7.6.1.139 Register INSTRUCTION_33_2 (slave address: 0b100001x; register address: 0xA5; default: 0x00)
          1. Table 141. Register INSTRUCTION_33_2 Field Descriptions
        140. 7.6.1.140 Register INSTRUCTION_34_0 (slave address: 0b100001x; register address: 0xA6; default: 0x00)
          1. Table 142. Register INSTRUCTION_34_0 Field Descriptions
        141. 7.6.1.141 Register INSTRUCTION_34_1 (slave address: 0b100001x; register address: 0xA7; default: 0x00)
          1. Table 143. Register INSTRUCTION_34_1 Field Descriptions
        142. 7.6.1.142 Register INSTRUCTION_34_2 (slave address: 0b100001x; register address: 0xA8; default: 0x00)
          1. Table 144. Register INSTRUCTION_34_2 Field Descriptions
        143. 7.6.1.143 Register INSTRUCTION_35_0 (slave address: 0b100001x; register address: 0xA9; default: 0x00)
          1. Table 145. Register INSTRUCTION_35_0 Field Descriptions
        144. 7.6.1.144 Register INSTRUCTION_35_1 (slave address: 0b100001x; register address: 0xAA; default: 0x00)
          1. Table 146. Register INSTRUCTION_35_1 Field Descriptions
        145. 7.6.1.145 Register INSTRUCTION_35_2 (slave address: 0b100001x; register address: 0xAB; default: 0x00)
          1. Table 147. Register INSTRUCTION_35_2 Field Descriptions
        146. 7.6.1.146 Register INSTRUCTION_36_0 (slave address: 0b100001x; register address: 0xAC; default: 0x00)
          1. Table 148. Register INSTRUCTION_36_0 Field Descriptions
        147. 7.6.1.147 Register INSTRUCTION_36_1 (slave address: 0b100001x; register address: 0xAD; default: 0x00)
          1. Table 149. Register INSTRUCTION_36_1 Field Descriptions
        148. 7.6.1.148 Register INSTRUCTION_36_2 (slave address: 0b100001x; register address: 0xAE; default: 0x00)
          1. Table 150. Register INSTRUCTION_36_2 Field Descriptions
        149. 7.6.1.149 Register INSTRUCTION_37_0 (slave address: 0b100001x; register address: 0xAF; default: 0x00)
          1. Table 151. Register INSTRUCTION_37_0 Field Descriptions
        150. 7.6.1.150 Register INSTRUCTION_37_1 (slave address: 0b100001x; register address: 0xB0; default: 0x00)
          1. Table 152. Register INSTRUCTION_37_1 Field Descriptions
        151. 7.6.1.151 Register INSTRUCTION_37_2 (slave address: 0b100001x; register address: 0xB1; default: 0x00)
          1. Table 153. Register INSTRUCTION_37_2 Field Descriptions
        152. 7.6.1.152 Register INSTRUCTION_38_0 (slave address: 0b100001x; register address: 0xB2; default: 0x00)
          1. Table 154. Register INSTRUCTION_38_0 Field Descriptions
        153. 7.6.1.153 Register INSTRUCTION_38_1 (slave address: 0b100001x; register address: 0xB3; default: 0x00)
          1. Table 155. Register INSTRUCTION_38_1 Field Descriptions
        154. 7.6.1.154 Register INSTRUCTION_38_2 (slave address: 0b100001x; register address: 0xB4; default: 0x00)
          1. Table 156. Register INSTRUCTION_38_2 Field Descriptions
        155. 7.6.1.155 Register INSTRUCTION_39_0 (slave address: 0b100001x; register address: 0xB5; default: 0x00)
          1. Table 157. Register INSTRUCTION_39_0 Field Descriptions
        156. 7.6.1.156 Register INSTRUCTION_39_1 (slave address: 0b100001x; register address: 0xB6; default: 0x00)
          1. Table 158. Register INSTRUCTION_39_1 Field Descriptions
        157. 7.6.1.157 Register INSTRUCTION_39_2 (slave address: 0b100001x; register address: 0xB7; default: 0x00)
          1. Table 159. Register INSTRUCTION_39_2 Field Descriptions
        158. 7.6.1.158 Register INSTRUCTION_40_0 (slave address: 0b100001x; register address: 0xB8; default: 0x00)
          1. Table 160. Register INSTRUCTION_40_0 Field Descriptions
        159. 7.6.1.159 Register INSTRUCTION_40_1 (slave address: 0b100001x; register address: 0xB9; default: 0x00)
          1. Table 161. Register INSTRUCTION_40_1 Field Descriptions
        160. 7.6.1.160 Register INSTRUCTION_40_2 (slave address: 0b100001x; register address: 0xBA; default: 0x00)
          1. Table 162. Register INSTRUCTION_40_2 Field Descriptions
        161. 7.6.1.161 Register INSTRUCTION_41_0 (slave address: 0b100001x; register address: 0xBB; default: 0x00)
          1. Table 163. Register INSTRUCTION_41_0 Field Descriptions
        162. 7.6.1.162 Register INSTRUCTION_41_1 (slave address: 0b100001x; register address: 0xBC; default: 0x00)
          1. Table 164. Register INSTRUCTION_41_1 Field Descriptions
        163. 7.6.1.163 Register INSTRUCTION_41_2 (slave address: 0b100001x; register address: 0xBD; default: 0x00)
          1. Table 165. Register INSTRUCTION_41_2 Field Descriptions
        164. 7.6.1.164 Register INSTRUCTION_42_0 (slave address: 0b100001x; register address: 0xBE; default: 0x00)
          1. Table 166. Register INSTRUCTION_42_0 Field Descriptions
        165. 7.6.1.165 Register INSTRUCTION_42_1 (slave address: 0b100001x; register address: 0xBF; default: 0x00)
          1. Table 167. Register INSTRUCTION_42_1 Field Descriptions
        166. 7.6.1.166 Register INSTRUCTION_42_2 (slave address: 0b100001x; register address: 0xC0; default: 0x00)
          1. Table 168. Register INSTRUCTION_42_2 Field Descriptions
        167. 7.6.1.167 Register INSTRUCTION_43_0 (slave address: 0b100001x; register address: 0xC1; default: 0x00)
          1. Table 169. Register INSTRUCTION_43_0 Field Descriptions
        168. 7.6.1.168 Register INSTRUCTION_43_1 (slave address: 0b100001x; register address: 0xC2; default: 0x00)
          1. Table 170. Register INSTRUCTION_43_1 Field Descriptions
        169. 7.6.1.169 Register INSTRUCTION_43_2 (slave address: 0b100001x; register address: 0xC3; default: 0x00)
          1. Table 171. Register INSTRUCTION_43_2 Field Descriptions
        170. 7.6.1.170 Register INSTRUCTION_44_0 (slave address: 0b100001x; register address: 0xC4; default: 0x00)
          1. Table 172. Register INSTRUCTION_44_0 Field Descriptions
        171. 7.6.1.171 Register INSTRUCTION_44_1 (slave address: 0b100001x; register address: 0xC5; default: 0x00)
          1. Table 173. Register INSTRUCTION_44_1 Field Descriptions
        172. 7.6.1.172 Register INSTRUCTION_44_2 (slave address: 0b100001x; register address: 0xC6; default: 0x00)
          1. Table 174. Register INSTRUCTION_44_2 Field Descriptions
        173. 7.6.1.173 Register INSTRUCTION_45_0 (slave address: 0b100001x; register address: 0xC7; default: 0x00)
          1. Table 175. Register INSTRUCTION_45_0 Field Descriptions
        174. 7.6.1.174 Register INSTRUCTION_45_1 (slave address: 0b100001x; register address: 0xC8; default: 0x00)
          1. Table 176. Register INSTRUCTION_45_1 Field Descriptions
        175. 7.6.1.175 Register INSTRUCTION_45_2 (slave address: 0b100001x; register address: 0xC9; default: 0x00)
          1. Table 177. Register INSTRUCTION_45_2 Field Descriptions
        176. 7.6.1.176 Register INSTRUCTION_46_0 (slave address: 0b100001x; register address: 0xCA; default: 0x00)
          1. Table 178. Register INSTRUCTION_46_0 Field Descriptions
        177. 7.6.1.177 Register INSTRUCTION_46_1 (slave address: 0b100001x; register address: 0xCB; default: 0x00)
          1. Table 179. Register INSTRUCTION_46_1 Field Descriptions
        178. 7.6.1.178 Register INSTRUCTION_46_2 (slave address: 0b100001x; register address: 0xCC; default: 0x00)
          1. Table 180. Register INSTRUCTION_46_2 Field Descriptions
        179. 7.6.1.179 Register INSTRUCTION_47_0 (slave address: 0b100001x; register address: 0xCD; default: 0x00)
          1. Table 181. Register INSTRUCTION_47_0 Field Descriptions
        180. 7.6.1.180 Register INSTRUCTION_47_1 (slave address: 0b100001x; register address: 0xCE; default: 0x00)
          1. Table 182. Register INSTRUCTION_47_1 Field Descriptions
        181. 7.6.1.181 Register INSTRUCTION_47_2 (slave address: 0b100001x; register address: 0xCF; default: 0x00)
          1. Table 183. Register INSTRUCTION_47_2 Field Descriptions
        182. 7.6.1.182 Register INSTRUCTION_48_0 (slave address: 0b100001x; register address: 0xD0; default: 0x00)
          1. Table 184. Register INSTRUCTION_48_0 Field Descriptions
        183. 7.6.1.183 Register INSTRUCTION_48_1 (slave address: 0b100001x; register address: 0xD1; default: 0x00)
          1. Table 185. Register INSTRUCTION_48_1 Field Descriptions
        184. 7.6.1.184 Register INSTRUCTION_48_2 (slave address: 0b100001x; register address: 0xD2; default: 0x00)
          1. Table 186. Register INSTRUCTION_48_2 Field Descriptions
        185. 7.6.1.185 Register INSTRUCTION_49_0 (slave address: 0b100001x; register address: 0xD3; default: 0x00)
          1. Table 187. Register INSTRUCTION_49_0 Field Descriptions
        186. 7.6.1.186 Register INSTRUCTION_49_1 (slave address: 0b100001x; register address: 0xD4; default: 0x00)
          1. Table 188. Register INSTRUCTION_49_1 Field Descriptions
        187. 7.6.1.187 Register INSTRUCTION_49_2 (slave address: 0b100001x; register address: 0xD5; default: 0x00)
          1. Table 189. Register INSTRUCTION_49_2 Field Descriptions
        188. 7.6.1.188 Register INSTRUCTION_50_0 (slave address: 0b100001x; register address: 0xD6; default: 0x00)
          1. Table 190. Register INSTRUCTION_50_0 Field Descriptions
        189. 7.6.1.189 Register INSTRUCTION_50_1 (slave address: 0b100001x; register address: 0xD7; default: 0x00)
          1. Table 191. Register INSTRUCTION_50_1 Field Descriptions
        190. 7.6.1.190 Register INSTRUCTION_50_2 (slave address: 0b100001x; register address: 0xD8; default: 0x00)
          1. Table 192. Register INSTRUCTION_50_2 Field Descriptions
        191. 7.6.1.191 Register INSTRUCTION_51_0 (slave address: 0b100001x; register address: 0xD9; default: 0x00)
          1. Table 193. Register INSTRUCTION_51_0 Field Descriptions
        192. 7.6.1.192 Register INSTRUCTION_51_1 (slave address: 0b100001x; register address: 0xDA; default: 0x00)
          1. Table 194. Register INSTRUCTION_51_1 Field Descriptions
        193. 7.6.1.193 Register INSTRUCTION_51_2 (slave address: 0b100001x; register address: 0xDB; default: 0x00)
          1. Table 195. Register INSTRUCTION_51_2 Field Descriptions
        194. 7.6.1.194 Register INSTRUCTION_52_0 (slave address: 0b100001x; register address: 0xDC; default: 0x00)
          1. Table 196. Register INSTRUCTION_52_0 Field Descriptions
        195. 7.6.1.195 Register INSTRUCTION_52_1 (slave address: 0b100001x; register address: 0xDD; default: 0x00)
          1. Table 197. Register INSTRUCTION_52_1 Field Descriptions
        196. 7.6.1.196 Register INSTRUCTION_52_2 (slave address: 0b100001x; register address: 0xDE; default: 0x00)
          1. Table 198. Register INSTRUCTION_52_2 Field Descriptions
        197. 7.6.1.197 Register INSTRUCTION_53_0 (slave address: 0b100001x; register address: 0xDF; default: 0x00)
          1. Table 199. Register INSTRUCTION_53_0 Field Descriptions
        198. 7.6.1.198 Register INSTRUCTION_53_1 (slave address: 0b100001x; register address: 0xE0; default: 0x00)
          1. Table 200. Register INSTRUCTION_53_1 Field Descriptions
        199. 7.6.1.199 Register INSTRUCTION_53_2 (slave address: 0b100001x; register address: 0xE1; default: 0x00)
          1. Table 201. Register INSTRUCTION_53_2 Field Descriptions
        200. 7.6.1.200 Register PMICID (slave address: 0b100001x; register address: 0xF0; default: 0x65)
          1. Table 202. Register PMICID Field Descriptions
        201. 7.6.1.201 Register REVID (slave address: 0b100001x; register address: 0xF1; default: 0x01)
          1. Table 203. Register REVID Field Descriptions
        202. 7.6.1.202 Register NVM_COUNT1 (slave address: 0b100001x; register address: 0xF2; default: 0x00)
          1. Table 204. Register NVM_COUNT1 Field Descriptions
        203. 7.6.1.203 Register NVM_COUNT2 (slave address: 0b100001x; register address: 0xF3; default: 0x00)
          1. Table 205. Register NVM_COUNT2 Field Descriptions
        204. 7.6.1.204 Register NVM_COUNT3 (slave address: 0b100001x; register address: 0xF4; default: 0x00)
          1. Table 206. Register NVM_COUNT3 Field Descriptions
        205. 7.6.1.205 Register NVM_COUNT4 (slave address: 0b100001x; register address: 0xF5; default: 0x00)
          1. Table 207. Register NVM_COUNT4 Field Descriptions
        206. 7.6.1.206 Register NVM_COUNT5 (slave address: 0b100001x; register address: 0xF6; default: 0x00)
          1. Table 208. Register NVM_COUNT5 Field Descriptions
        207. 7.6.1.207 Register NVM_COUNT6 (slave address: 0b100001x; register address: 0xF7; default: 0x00)
          1. Table 209. Register NVM_COUNT6 Field Descriptions
        208. 7.6.1.208 Register NVM_COUNT7 (slave address: 0b100001x; register address: 0xF8; default: 0x00)
          1. Table 210. Register NVM_COUNT7 Field Descriptions
        209. 7.6.1.209 Register NVM_COUNT8 (slave address: 0b100001x; register address: 0xF9; default: 0x00)
          1. Table 211. Register NVM_COUNT8 Field Descriptions
        210. 7.6.1.210 Register NVM_COUNT9 (slave address: 0b100001x; register address: 0xFA; default: 0x00)
          1. Table 212. Register NVM_COUNT9 Field Descriptions
        211. 7.6.1.211 Register NVM_CONTROL (slave address: 0b100001x; register address: 0xFF; default: 0x00)
          1. Table 213. Register NVM_CONTROL Field Descriptions
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Third-Party Products Disclaimer
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RSN|32
Thermal pad, mechanical data (Package|Pins)
Orderable Information

CLOCK Execute Instruction (CXE) and DATA Execute Instruction (DXE)

This instruction is used to modify the state of the level shifter outputs. C1, C2, C3, C4, C5 and C6 are 2-bit values dedicated to the master high-voltage output clocks GCK1-2, GCK3-4, GCK5, GCK6, GCK7, GCK8, GCK9-10 and GCK11-12. D1, D2 and D3 are 1-bit values used to control GSP1-2, GCP, VSS and GGP1-2 outputs. The coding for each channel is described in its corresponding channel description section above.

High-voltage clock outputs GCK2, CCK4, GCK6, GCK8, GCK10 and GCK12 are not directly controlled by the EXE instruction but trail their respective master channels with a programmable delay equal to an integer number of logic clock cycles as shown in Figure 17. A C1256_SEP setting of 1 delays each slave channel by one logic clock cycle against its preceding channel. A C1256_SEP setting of 2 delays each slave channel by two logic-clock cycles, up to a maximum delay of 255. A C1256_SEP setting of 0 yields no delay, such that the slave output signals are identical, non-shifted copies of the master channel. The clock separation is set in the and registers and the same setting applies to all slave clocks, regardless of their master channel. Note that the master channel must not have more than 4 state transitions within the separation window for the signal to be reproduced properly on a slave output.

The idle count is used to extend the dwell time of an execute instruction. With an idle count of 0, the defined states are applied to the outputs and kept steady for one clock cycle before the sequencer advances to the next instruction. The dwell time may be increased by up to 255 clock cycles by increasing the idle count. The resulting dwell time equals the idle count plus one clock cycle.

Control bits D1 through D3 are dedicated to the control of the GSP1-2, GCP, VSS and GGP1-2 outputs. Different from the C1, C2, C3, C4, C5 and C6 bits, there is no fixed channel assignment, although in a typical use case the channels are used as follows:

  • D1 controls GSP1, GSP2
  • D2 is not used or controls GGP1, GGP2
  • D3 controls GCP, VSS

In most use cases GSP2 and GCP2 level shifter outputs are not directly controlled by D1/D3 control bits but rather by one of the delayed signals, D1A, and D2A. The 8-bit separation settings for D1A and D2A are independently programmable through the and and registers, respectively. Channel assignment is controlled by the registers and the available assignment options are shown in Figure 17. Channel assignment may be dynamically changed during run time by modifying the register settings through a LDR instruction.

D1, D2, and D3 are single bit only. If a channel is assigned to a single-bit control, only the high and low drive options are available. See coding tables under High-Voltage Control Outputs (GSP, GCP, GGP) for details.

The idle count is used to extend the dwell time of an execute instruction.

TPS65680 ClockSeparation.gifFigure 18. Clock Separation.