SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
C6_PRESET[1:0] | C5_PRESET[1:0] | C2_PRESET[1:0] | C1_PRESET[1:0] | ||||
R/W | R/W | R/W | R/W | ||||
OTP | OTP | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7:6 | C6_PRESET[1:0] | R/W | 00 | C6 preset for GCK11-12 00 : LOW 01 : HiZ 10 : charge sharing 11 : HIGH |
|||
5:4 | C5_PRESET[1:0] | R/W | 00 | C5 preset for GCK9-10 00 : LOW 01 : HiZ 10 : charge sharing 11 : HIGH |
|||
3:2 | C2_PRESET[1:0] | R/W | 00 | C2 preset for GCK3-4 00 : LOW 01 : HiZ 10 : charge sharing 11 : HIGH |
|||
1:0 | C1_PRESET[1:0] | R/W | 00 | C1 preset for GCK1-2 00 : LOW 01 : HiZ 10 : charge sharing 11 : HIGH |