SBAA808 April 2026 SN74HC00 , SN74HC00-Q1 , SN74HC02 , SN74HC02-Q1 , SN74HC04 , SN74HC04-Q1 , SN74HC08 , SN74HC08-Q1 , SN74HC10 , SN74HC10-Q1 , SN74HC125 , SN74HC125-Q1 , SN74HC126 , SN74HC132 , SN74HC132-Q1 , SN74HC138 , SN74HC138-Q1 , SN74HC139 , SN74HC139-Q1 , SN74HC14 , SN74HC14-Q1 , SN74HC151 , SN74HC151-Q1 , SN74HC153 , SN74HC157 , SN74HC164 , SN74HC165 , SN74HC165-Q1 , SN74HC174 , SN74HC175 , SN74HC20 , SN74HC240 , SN74HC244 , SN74HC244-Q1 , SN74HC245 , SN74HC259 , SN74HC273 , SN74HC273-Q1 , SN74HC32 , SN74HC365 , SN74HC367 , SN74HC373 , SN74HC374 , SN74HC393 , SN74HC4040 , SN74HC541 , SN74HC573 , SN74HC574 , SN74HC594 , SN74HC595 , SN74HC646 , SN74HC688 , SN74HC74 , SN74HC74-Q1 , SN74HC86 , SN74HC86-Q1 , SN74HCS00 , SN74HCS00-Q1 , SN74HCS02 , SN74HCS02-Q1 , SN74HCS08 , SN74HCS08-Q1 , SN74HCS125 , SN74HCS125-Q1 , SN74HCS138 , SN74HCS138-Q1 , SN74HCS14 , SN74HCS14-Q1 , SN74HCS151 , SN74HCS151-Q1 , SN74HCS153 , SN74HCS153-Q1 , SN74HCS157 , SN74HCS157-Q1 , SN74HCS164 , SN74HCS164-Q1 , SN74HCS165 , SN74HCS165-Q1 , SN74HCS259 , SN74HCS259-Q1 , SN74HCS32 , SN74HCS32-Q1 , SN74HCS365 , SN74HCS365-Q1 , SN74HCS367 , SN74HCS367-Q1 , SN74HCS594 , SN74HCS594-Q1 , SN74HCS595 , SN74HCS595-Q1 , SN74HCS74 , SN74HCS74-Q1
Some logic families, such as the HC and HCS families, specify parameters only at supply voltages of 2V, 4.5V, and 6V. As most systems operate logic devices at 1.8V, 3.3V, or 5V supply voltages, designers working with these or similar families often need to use linear interpolation to determine various performance specifications at the appropriate supply voltage. Linear interpolation of data sheet tables can be used to determine minimum and maximum performance specifications specified by the datasheet. Linear interpolation can also be used to estimate typical performance values at any VCC voltage within the minimum and maximum VCC range provided by the recommended operating conditions.
Let's determine the minimum VIH and maximum VIL values of the SN74HC595 at 3.3V VCC. VIH and VIL are provided in the Recommended Operation Conditions table of the datasheet, which is provided in SN74HC595 Recommended Operating Conditions.
| SN54HC595 | SN74HC595 | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | NOM | MAX | MIN | NOM | MAX | ||||
| VCC | Supply voltage | 2 | 5 | 6 | 2 | 5 | 6 | V | |
| VIH | High-level input voltage | VCC = 2V | 1.5 | 1.5 | V | ||||
| VCC = 4.5V | 3.15 | 3.15 | |||||||
| VCC = 6V | 4.2 | 4.2 | |||||||
| VIL | Low-level input voltage | VCC = 2V | 0.5 | 0.5 | V | ||||
| VCC = 4.5V | 1.35 | 1.35 | |||||||
| VCC = 6V | 1.8 | 1.8 | |||||||
| VI | Input voltage | 0 | VCC | 0 | VCC | V | |||
| VO | Output voltage | 0 | VCC | 0 | VCC | V | |||
| Δt/Δv | Input transition rise or fall time(2) | VCC = 2V | 1000 | 1000 | ns | ||||
| VCC = 4.5V | 500 | 500 | |||||||
| VCC = 6V | 400 | 400 | |||||||
| TA | Operating free-air temperature | –55 | 125 | –40 | 85 | °C | |||
The minimum VIH is given as 1.5V at VCC = 2V and 3.15V at VCC = 4.5V. For the minimum VIH at 3.3V VCC, we can interpolate between these two data points as follows:
Similarly, the maximum VIL is given as 0.5V at VCC = 2V and 1.35V at VCC = 4.5V. For the maximum VIL at 3.3V VCC, we calculate: