SBASAW9 December   2024 ADC168M102R-SEP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Timing Diagrams
    9. 5.9 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Analog
        1. 6.3.1.1 Analog Inputs
        2. 6.3.1.2 Analog-to-Digital Converters (ADCs)
        3. 6.3.1.3 CONVST
        4. 6.3.1.4 CLOCK
        5. 6.3.1.5 RESET
        6. 6.3.1.6 REFIOx
      2. 6.3.2 Digital
        1. 6.3.2.1 Mode Selection Pins M0 and M1
        2. 6.3.2.2 Half-Clock Mode (Default Mode After Power-Up and Reset)
        3. 6.3.2.3 Full-Clock Mode (Allowing Conversion and Data Readout Within 1µs, Supported In Dual Output Modes)
        4. 6.3.2.4 2-Bit Counter
    4. 6.4 Device Functional Modes
      1. 6.4.1 Power-Down Modes and Reset
        1. 6.4.1.1 Power-Down Mode
        2. 6.4.1.2 Sleep Mode
        3. 6.4.1.3 Auto-Sleep Mode
        4. 6.4.1.4 Reset
    5. 6.5 Programming
      1. 6.5.1 Read Data Input (RD)
      2. 6.5.2 Serial Data Outputs (SDOx)
        1. 6.5.2.1 Mode I
        2. 6.5.2.2 Mode II (Half-Clock Mode Only)
        3. 6.5.2.3 Special Read Mode II (Half-Clock Mode Only)
        4. 6.5.2.4 Mode III
        5. 6.5.2.5 Fully Differential Mode IV (Half-Clock Mode Only)
        6. 6.5.2.6 Special Mode IV (Half-Clock Mode Only)
      3. 6.5.3 Programming the Reference DAC
  8. Register Map
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Grounding
        2. 8.4.1.2 Digital Interface
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Electrostatic Discharge Caution
    3. 9.3 Glossary
    4. 9.4 Trademarks
    5. 9.5 Receiving Notification of Documentation Updates
    6. 9.6 Support Resources
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

An example of a minimum configuration for the ADC168M102R-SEP is illustrated in Figure 8-1. In this case, the device is used in dual-channel, fully differential input mode with a four-wire digital interface. The digital interface is connected to the controller device and with default device settings after power up. The internal reference is disabled at power up to prevent driving against an external reference if used. Thus, an external reference source is used in this example. To use the internal reference, connect the SDI input to the controller, allowing access to the REFDAC registers. The corresponding timing diagram including the timing requirements are described in Figure 8-2 and the Switching Characteristics table.

Make sure the input signal for the amplifiers fulfill the common-mode voltage requirements of the device in this configuration. The actual values of the resistors and capacitors depend on the bandwidth and performance requirements of the application.

Equation 4 calculates these values:

Equation 4. ADC168M102R-SEP

where:

  • n = 16 for the ADC168M102R-SEP resolution

As a good trade-off between required minimum driver bandwidth and the capacitor value, use a capacitor value of at least 1nF.

Keeping the acquisition time in mind, calculate the resistor value as shown in Equation 5 for each of the series resistors:

Equation 5. ADC168M102R-SEP

where:

  • n = Device resolution
ADC168M102R-SEP Four-Wire Application Timing
                    (Half-Clock Mode) Figure 8-2 Four-Wire Application Timing (Half-Clock Mode)