SLUUCP8A June 2024 – April 2025 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithm | Degrade Mode 1 | Cycle Threshold | U2 | 0 | 65535 | 50 | — |
Description: This sets the cycle count related threshold at/above which the first Level (Mode 1) CV and CC degradations can begin if [CYCLE_DEGRADE] is set.