SLUUCP8A June 2024 – April 2025 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Units |
|---|---|---|---|---|---|---|---|
| PF Status | Device Status Data | Charging Status B | H1 | 0x00 | 0xFF | 0x00 | Hex |
Description: The charging status at the time of the PF event. See GUID-20EC0E77-2B6E-42F5-BFD7-8090FFD00D78.htmlfor the bit definitions.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VCT | RSVD | RSVD | RSVD | RSVD | CCC | CVR | CCR |