SLUUCP8A June 2024 – April 2025 BQ41Z50
The command is to read/write RTC data. It can work under SEALED, UNSEALED, and FULL ACCESS mode.
The RTC begins incrementing once the Timer/Date/Counter registers are programmed and will continue incrementing through all non-POR resets. If the Timer/Date/Counter registers are being written just as a non-POR reset occurs, the value being written will be corrupted and set to 0.
RTC information is read/written in the format of aaAABBbbCCccDDdd.| Value | Description |
|---|---|
| AAaa | Year |
| BB | Month |
| bb | Day of month |
| CC | Day of week |
| cc | Hour |
| DD | Minute |
| dd | second |