SLUUCP8A June 2024 – April 2025 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | DZT Gauging Configuration | H2 | 0x0000 | 0x0001 | 0x0001 | Hex |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | PERF_MODE |
| RSVD (Bits 15–1): Reserved. Do not use. | ||
| PERF_MODE (Bit 0): Performance mode enable. The bit allows the gauge enters performance mode to fit the dynamic load profile. | ||
| 1 = | Enables performance mode | |
| 0 = | Disables performance mode | |