SLUUCP8A June 2024 – April 2025 BQ41Z50
This feature, if enabled by setting either [Cycle_Degrade],[SOH_Degrade]or [RUNTIME_DEGRADE]in the charging configuration register, reduces the ChargingVoltage() and/or ChargingCurrent() levels based on cycle count or SOH. This helps to reduce the ChargingVoltage() and/or ChargingCurrent() as the battery pack ages in order to increase the longevity of the battery pack. These degradations are at the cell level.