SLUUCP8A June 2024 – April 2025 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Elevated Degrade | EVHTM TTH1 | U2 | 0 | 65535 | 24 | h |
| Advanced Charge Algorithm | Elevated Degrade | EVHTM TTH2 | U2 | 0 | 65535 | 120 | h |
| Advanced Charge Algorithm | Elevated Degrade | EVHTM TTH3 | U2 | 0 | 65535 | 336 | h |
| Advanced Charge Algorithm | Elevated Degrade | EVHTM TTH4 | U2 | 0 | 65535 | 480 | h |
| Advanced Charge Algorithm | Elevated Degrade | EVHTM TTH5 | U2 | 0 | 65535 | 720 | h |
Description: These parameters set the 5 levels of time thresholds for elevated voltage extended charge degradation under EVHTM temperature range.