SLUUCP8A June 2024 – April 2025 BQ41Z50
Pack removal and system present detection should be disabled for non-removable packs by setting the DA Configuration[NR] bit.
If the [NR] bit is set, the PRES input is not monitored. If [NR] is set and [EMSHUT_EN] is cleared, the PRES pin should be tied to VSS. If [NR] and [EMSHUT_EN] are set, then the PRES input must be configured correctly for that function.