SLUUCP8A June 2024 – April 2025 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | AFE | OCD1 | H1 | 0x0 | 0x7F | 0x03 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | SC_OCD1_SEL | ||||||
| RSVD (Bit 7): Reserved. Do not use. | ||
| SC_OCD1_SEL (Bits 6-0): Voltage threshold for overcurrent in discharge 1. AOCD1 Voltage Threshold is -2mV * SC_OCD1_SEL. | ||