SLUUCP8A June 2024 – April 2025 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | IATA | IATA MIN Temperature | I2 | 2332 | 3932 | 2832 | 0.1 K |
Description: IATA MIN Temperature holds the min temperature below which, on wake up from IATA, only the true (present) value of FCC and RM is displayed.