| CAPM (Bit 15): Capacity_Mode (R/W) |
| 1 = | Report in cW or cWh |
| 0 = | Report in mA or mAh (default) |
| | |
| CHGM (Bit 14): Charger_Mode (R/W) |
| 1 = | Disables ChargingVoltage() and ChargingCurrent() broadcasts to the host and smart battery charger (default) |
| 0 = | Enables ChargingVoltage() and ChargingCurrent() broadcasts to the host and smart battery charger |
| | |
| AM (Bit 13): ALARM Mode (R/W) |
| 1 = | Disables AlarmWarning() broadcasts to the host and smart battery charger |
| 0 = | Enables AlarmWarning() broadcasts to the host and smart battery charger (default) |
| | |
| RSVD (Bits 12–10): Reserved. Do not use. |
| | |
| PB (Bit 9): Primary_Battery (R/W) |
| 1 = | Battery operating in its primary role |
| 0 = | Battery operating in its secondary role (default) |
| | |
| CC (Bit 8): Charge_Controller_Enabled (R/W) |
| 1 = | Internal charge control enabled |
| 0 = | Internal charge control disabled (default) |
| | |
| CF (Bit 7): Condition_Flag (R) |
| 1 = | Conditioning cycle requested |
| 0 = | Battery is okay. |
| | |
| RSVD (Bits 6–2): Reserved. Do not use. |
| | |
| PBS (Bit 1): Primary_Battery_Support (R) |
| 1 = | Primary or secondary battery support |
| 0 = | Function is not supported. (default) |
| | |
| ICC (Bit 0): Internal_Charge_Controller (R) |
| 1 = | Function is supported. |
| 0 = | Function is not supported. (default) |