SNVSC75B April 2023 – September 2025 LM5171-Q1
PRODUCTION DATA
Connect the HVx pin to the HV voltage rail. Add a small RC filter to improve the HVx noise immunity, as shown in Figure 8-16. Usually the filter resistor is 10Ω, and the bypass capacitor is 0.1µF.