SNVSC75B April 2023 – September 2025 LM5171-Q1
PRODUCTION DATA
In addition to a fixed dead time programming by RDT, the dead time is dynamically adjusted either by applying an analog voltage or a PWM signal as shown in Figure 8-10. Varying the analog voltage or the duty ratio of the PWM signal adjusts the DT programming. For analog adjustment, a single stage RC filter is recommended to filter out any possible noise. For PWM adjustment, a two-stage RC filter is recommended to minimize the ripple voltage resulted on the DT pin.
When an analog voltage is applied, the resulted dead time is determined by Equation 73:
where
When a PWM signal is applied, the resulted dead time is determined by Equation 74:
where
Note that in dynamic dead time programming, the equivalent impedance at the DT /SD pin seen by the IC needs to be greater than 5 kΩ to prevent unintended shutdown latch. See Section 6.3.13 for details.