SNVSC75B April 2023 – September 2025 LM5171-Q1
PRODUCTION DATA
For multiphase parallel operation, all LM5171-Q1 IMON pins can be combined to serve as a total current monitor. Combining the IMON signals also helps to save monitor lines. Figure 6-11 shows an example of total current monitor of a three-phase system in which the unused fourth phase monitor (U2-IMON2) is grounded.