SNVSC75B April 2023 – September 2025 LM5171-Q1
PRODUCTION DATA
An internal thermal shutdown is provided to protect the device in case that the junction temperature exceeds 175°C typical. During thermal shutdown, the device is forced into a low power state with the MOSFET drivers disabled, and SS/DEM1 and SS/DEM2 pin internally pulled down and held low. After the junction temperature is reduced (typical hysteresis is 15°C), the device steps out of the thermal shutdown mode, and it restarts through soft-start by releasing the SS/DEM1 and SS/DEM2 pulldown.