SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
The AM275x family of highly-integrated, high-performance microcontrollers is based on the Arm® Cortex R5F and C7x floating point DSP cores. The microcontrollers enable original equipment manufacturers (OEM) and original design manufacturers (ODM) to quickly bring to market devices with robust software support and rich user interfaces. The device offers the maximum flexibility of a fully integrated, mixed processor design
Key features and benefits:
|
Part Number |
Package(1) |
Body Size and Pitch(2) |
|---|---|---|
| AM275xxxxxxxxxxx | ANJ (FCCSP, 361) |
15.8mm × 15.8mm with 0.8mm pitch, ball count 361 |
| AM275xxxxxxxxxxxQ1 | ANJ (FCCSP, 361) |
15.8mm × 15.8mm with 0.8mm pitch, ball count 361 |