SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIL | Input Low Voltage | 0.35 × VDDS_OSC0 | V | |||
| VIH | Input High Voltage | 0.65 × VDDS_OSC0 | V | |||
| VHYS | Input Hysteresis Voltage | 49 | mV | |||
| IIN | Input Leakage Current | VI = 1.8 V or VI = 0 V |
±10 | µA | ||