SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| ADC0_REFN | A | ADC Reference (Negative) | H2 |
| ADC0_REFP | A | ADC Reference (Positive) | G1 |
| ADC0_AIN0 | A | ADC Analog Input 0 | F1 |
| ADC0_AIN1 | A | ADC Analog Input 1 | H1 |
| ADC0_AIN2 | A | ADC Analog Input 2 | K2 |
| ADC0_AIN3 | A | ADC Analog Input 3 | K1 |
| ADC0_AIN4 | A | ADC Analog Input 4 | F2 |
| ADC0_AIN5 | A | ADC Analog Input 5 | G2 |
| ADC0_AIN6 | A | ADC Analog Input 6 | J1 |
| ADC0_AIN7 | A | ADC Analog Input 7 | J2 |
| ADC_EXT_TRIGGER0 | I | ADC External Trigger | D15, N4, V2 |