SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 1.8 V Mode | ||||||
| VIL | Input Low Voltage | 0.3 × VDD(1) | V | |||
| VILSS | Input Low Voltage Steady State | 0.3 × VDD(1) | V | |||
| VIH | Input High Voltage | 0.7 × VDD(1) | 1.98(2) | V | ||
| VIHSS | Input High Voltage Steady State | 0.7 × VDD(1) | V | |||
| VHYS | Input Hysteresis Voltage | 0.1 × VDD(1) | V | |||
| IIN | Input Leakage Current | VI = 1.8 V or VI = 0 V |
±10 | µA | ||
| VOL | Output Low Voltage | 0.2 × VDD(1) | V | |||
| IOL(3) | Low Level Output Current | VOL(MAX) | 10 | mA | ||
| SRI(5) | Input Slew Rate | 18f(4) or 1.8E+6 |
V/s | |||
| 3.3 V Mode(6) | ||||||
| VIL | Input Low Voltage | 0.3 × VDD(1) | V | |||
| VILSS | Input Low Voltage Steady State | 0.25 × VDD(1) | V | |||
| VIH | Input High Voltage | 0.7 × VDD(1) | 3.63(2) | V | ||
| VIHSS | Input High Voltage Steady State | 0.7 × VDD(1) | V | |||
| VHYS | Input Hysteresis Voltage | 0.05 × VDD(1) | V | |||
| IIN | Input Leakage Current | VI = 3.3 V or VI = 0 V |
±10 | µA | ||
| VOL | Output Low Voltage | 0.4 | V | |||
| IOL(3) | Low Level Output Current | VOL(MAX) | 10 | mA | ||
| SRI(5) | Input Slew Rate | 33f(4) or 3.3E+6 |
V/s | |||