SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| MCASP1_ACLKR | IO | McASP Receive Bit Clock | T18 |
| MCASP1_ACLKX | IO | McASP Transmit Bit Clock | H19 |
| MCASP1_AFSR | IO | McASP Receive Frame Sync | T19 |
| MCASP1_AFSX | IO | McASP Transmit Frame Sync | J17 |
| MCASP1_AXR0 | IO | McASP Audio Transmit/Receive 0 | J18 |
| MCASP1_AXR1 | IO | McASP Audio Transmit/Receive 1 | J19 |
| MCASP1_AXR2 | IO | McASP Audio Transmit/Receive 2 | J16 |
| MCASP1_AXR3 | IO | McASP Audio Transmit/Receive 3 | K17 |
| MCASP1_AXR4 | IO | McASP Audio Transmit/Receive 4 | T19 |
| MCASP1_AXR5 | IO | McASP Audio Transmit/Receive 5 | T18 |
| MCASP1_AXR6 | IO | McASP Audio Transmit/Receive 6 | T17 |
| MCASP1_AXR7 | IO | McASP Audio Transmit/Receive 7 | R16 |
| MCASP1_AXR8 | IO | McASP Audio Transmit/Receive 8 | R19 |
| MCASP1_AXR9 | IO | McASP Audio Transmit/Receive 9 | R18 |
| MCASP1_AXR10 | IO | McASP Audio Transmit/Receive 10 | G16 |