SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| SS1 | tc(SPICLK) | Cycle time, SPIn_CLK | 20 | ns | |
| SS2 | tw(SPICLKL) | Pulse duration, SPIn_CLK low | 0.45P(1) | ns | |
| SS3 | tw(SPICLKH) | Pulse duration, SPIn_CLK high | 0.45P(1) | ns | |
| SS4 | tsu(PICO-SPICLK) | Setup time, SPIn_D[x] valid before SPIn_CLK active edge | 5 | ns | |
| SS5 | th(SPICLK-PICO) | Hold time, SPIn_D[x] valid after SPIn_CLK active edge | 5 | ns | |
| SS8 | tsu(CS-SPICLK) | Setup time, SPIn_CSi valid before SPIn_CLK first edge | 5 | ns | |
| SS9 | th(SPICLK-CS) | Hold time, SPIn_CSi valid after SPIn_CLK last edge | 5 | ns |