SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| GPIO0_0 | IO | General Purpose Input/Output | B17 |
| GPIO0_1 | IO | General Purpose Input/Output | A18 |
| GPIO0_2 | IO | General Purpose Input/Output | B19 |
| GPIO0_3 | IO | General Purpose Input/Output | B16 |
| GPIO0_4 | IO | General Purpose Input/Output | D17 |
| GPIO0_5 | IO | General Purpose Input/Output | C17 |
| GPIO0_6 | IO | General Purpose Input/Output | D16 |
| GPIO0_7 | IO | General Purpose Input/Output | E16 |
| GPIO0_8 | IO | General Purpose Input/Output | B18 |
| GPIO0_9 | IO | General Purpose Input/Output | D18 |
| GPIO0_10 | IO | General Purpose Input/Output | C18 |
| GPIO0_11 | IO | General Purpose Input/Output | A17 |
| GPIO0_12 | IO | General Purpose Input/Output | C16 |
| GPIO0_13 | IO | General Purpose Input/Output | D15 |
| GPIO0_14 | IO | General Purpose Input/Output | A16 |
| GPIO0_15 | IO | General Purpose Input/Output | N19 |
| GPIO0_16 | IO | General Purpose Input/Output | M19 |
| GPIO0_17 | IO | General Purpose Input/Output | N17 |
| GPIO0_18 | IO | General Purpose Input/Output | M16 |
| GPIO0_19 | IO | General Purpose Input/Output | N18 |
| GPIO0_20 | IO | General Purpose Input/Output | M18 |
| GPIO0_21 | IO | General Purpose Input/Output | N16 |
| GPIO0_22 | IO | General Purpose Input/Output | P17 |
| GPIO0_23 | IO | General Purpose Input/Output | P18 |
| GPIO0_24 | IO | General Purpose Input/Output | P19 |
| GPIO0_25 | IO | General Purpose Input/Output | P16 |
| GPIO0_26 | IO | General Purpose Input/Output | R17 |
| GPIO0_27 | IO | General Purpose Input/Output | R18 |
| GPIO0_28 | IO | General Purpose Input/Output | R19 |
| GPIO0_29 | IO | General Purpose Input/Output | R16 |
| GPIO0_30 | IO | General Purpose Input/Output | T17 |
| GPIO0_31 | IO | General Purpose Input/Output | T18 |
| GPIO0_32 | IO | General Purpose Input/Output | T19 |
| GPIO0_33 | IO | General Purpose Input/Output | H19 |
| GPIO0_34 | IO | General Purpose Input/Output | J17 |
| GPIO0_35 | IO | General Purpose Input/Output | J18 |
| GPIO0_36 | IO | General Purpose Input/Output | J19 |
| GPIO0_37 | IO | General Purpose Input/Output | J16 |
| GPIO0_38 | IO | General Purpose Input/Output | K17 |
| GPIO0_39 | IO | General Purpose Input/Output | L19 |
| GPIO0_40 | IO | General Purpose Input/Output | K19 |
| GPIO0_41 | IO | General Purpose Input/Output | L17 |
| GPIO0_42 | IO | General Purpose Input/Output | K16 |
| GPIO0_43 | IO | General Purpose Input/Output | L18 |
| GPIO0_44 | IO | General Purpose Input/Output | K18 |
| GPIO0_45 | IO | General Purpose Input/Output | L16 |
| GPIO0_46 | IO | General Purpose Input/Output | M17 |
| GPIO0_47 | IO | General Purpose Input/Output | E19 |
| GPIO0_48 | IO | General Purpose Input/Output | G19 |
| GPIO0_49 | IO | General Purpose Input/Output | G18 |
| GPIO0_50 | IO | General Purpose Input/Output | H16 |
| GPIO0_51 | IO | General Purpose Input/Output | H18 |
| GPIO0_52 | IO | General Purpose Input/Output | H17 |
| GPIO0_55 | IO | General Purpose Input/Output | F18 |
| GPIO0_56 | IO | General Purpose Input/Output | F17 |
| GPIO0_57 | IO | General Purpose Input/Output | F19 |
| GPIO0_58 | IO | General Purpose Input/Output | G17 |
| GPIO0_59 | IO | General Purpose Input/Output | G16 |
| GPIO0_62 | IO | General Purpose Input/Output | U18 |
| GPIO0_63 | IO | General Purpose Input/Output | U19 |
| GPIO0_64 | IO | General Purpose Input/Output | V19 |
| GPIO0_65 | IO | General Purpose Input/Output | A14 |
| GPIO0_66 | IO | General Purpose Input/Output | B13 |
| GPIO0_67 | IO | General Purpose Input/Output | B15 |
| GPIO0_68 | IO | General Purpose Input/Output | A13 |
| GPIO0_69 | IO | General Purpose Input/Output | D12 |
| GPIO0_70 | IO | General Purpose Input/Output | D13 |
| GPIO0_71 | IO | General Purpose Input/Output | C13 |
| GPIO0_72 | IO | General Purpose Input/Output | B12 |
| GPIO0_73 | IO | General Purpose Input/Output | T13 |
| GPIO0_74 | IO | General Purpose Input/Output | V13 |
| GPIO0_75 | IO | General Purpose Input/Output | U13 |
| GPIO0_76 | IO | General Purpose Input/Output | W13 |
| GPIO0_77 | IO | General Purpose Input/Output | T14 |
| GPIO0_78 | IO | General Purpose Input/Output | U14 |
| GPIO0_79 | IO | General Purpose Input/Output | V12 |
| GPIO0_80 | IO | General Purpose Input/Output | W12 |
| GPIO0_81 | IO | General Purpose Input/Output | W11 |
| GPIO0_82 | IO | General Purpose Input/Output | T11 |
| GPIO0_83 | IO | General Purpose Input/Output | T12 |
| GPIO0_84 | IO | General Purpose Input/Output | U12 |
| GPIO0_85 | IO | General Purpose Input/Output | U11 |
| GPIO0_86 | IO | General Purpose Input/Output | V11 |
| GPIO0_87 | IO | General Purpose Input/Output | U16 |
| GPIO0_88 | IO | General Purpose Input/Output | W17 |
| GPIO0_89 | IO | General Purpose Input/Output | V16 |
| GPIO0_90 | IO | General Purpose Input/Output | W16 |
| GPIO0_91 | IO | General Purpose Input/Output | V17 |
| GPIO0_92 | IO | General Purpose Input/Output | C12 |