SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| GPIO1_0 | IO | General Purpose Input/Output | W18 |
| GPIO1_1 | IO | General Purpose Input/Output | V14 |
| GPIO1_2 | IO | General Purpose Input/Output | W15 |
| GPIO1_3 | IO | General Purpose Input/Output | U15 |
| GPIO1_4 | IO | General Purpose Input/Output | V15 |
| GPIO1_5 | IO | General Purpose Input/Output | W14 |
| GPIO1_6 | IO | General Purpose Input/Output | T15 |
| GPIO1_7 | IO | General Purpose Input/Output | P2 |
| GPIO1_8 | IO | General Purpose Input/Output | R3 |
| GPIO1_9 | IO | General Purpose Input/Output | R1 |
| GPIO1_10 | IO | General Purpose Input/Output | V1 |
| GPIO1_11 | IO | General Purpose Input/Output | R4 |
| GPIO1_12 | IO | General Purpose Input/Output | T1 |
| GPIO1_13 | IO | General Purpose Input/Output | T2 |
| GPIO1_14 | IO | General Purpose Input/Output | R2 |
| GPIO1_15 | IO | General Purpose Input/Output | J3 |
| GPIO1_16 | IO | General Purpose Input/Output | J4 |
| GPIO1_17 | IO | General Purpose Input/Output | M1 |
| GPIO1_18 | IO | General Purpose Input/Output | K3 |
| GPIO1_19 | IO | General Purpose Input/Output | K4 |
| GPIO1_112 | IO | General Purpose Input/Output | N19 |
| GPIO1_113 | IO | General Purpose Input/Output | M19 |
| GPIO1_114 | IO | General Purpose Input/Output | N17 |
| GPIO1_115 | IO | General Purpose Input/Output | M16 |
| GPIO1_116 | IO | General Purpose Input/Output | N18 |
| GPIO1_117 | IO | General Purpose Input/Output | M18 |
| GPIO1_118 | IO | General Purpose Input/Output | N16 |
| GPIO1_119 | IO | General Purpose Input/Output | P17 |
| GPIO1_120 | IO | General Purpose Input/Output | P18 |
| GPIO1_121 | IO | General Purpose Input/Output | P19 |
| GPIO1_122 | IO | General Purpose Input/Output | P16 |
| GPIO1_123 | IO | General Purpose Input/Output | R18 |
| GPIO1_124 | IO | General Purpose Input/Output | R19 |
| GPIO1_125 | IO | General Purpose Input/Output | R16 |
| GPIO1_126 | IO | General Purpose Input/Output | T17 |
| GPIO1_127 | IO | General Purpose Input/Output | T18 |
| GPIO1_20 | IO | General Purpose Input/Output | L2 |
| GPIO1_21 | IO | General Purpose Input/Output | L1 |
| GPIO1_22 | IO | General Purpose Input/Output | N1 |
| GPIO1_23 | IO | General Purpose Input/Output | L3 |
| GPIO1_24 | IO | General Purpose Input/Output | L4 |
| GPIO1_25 | IO | General Purpose Input/Output | M4 |
| GPIO1_26 | IO | General Purpose Input/Output | M3 |
| GPIO1_27 | IO | General Purpose Input/Output | N3 |
| GPIO1_28 | IO | General Purpose Input/Output | N2 |
| GPIO1_29 | IO | General Purpose Input/Output | M2 |
| GPIO1_30 | IO | General Purpose Input/Output | P1 |
| GPIO1_31 | IOD | General Purpose Input/Output | P3 |
| GPIO1_32 | IO | General Purpose Input/Output | W7 |
| GPIO1_33 | IO | General Purpose Input/Output | V7 |
| GPIO1_34 | IO | General Purpose Input/Output | T7 |
| GPIO1_35 | IO | General Purpose Input/Output | U7 |
| GPIO1_36 | IO | General Purpose Input/Output | U6 |
| GPIO1_37 | IO | General Purpose Input/Output | V6 |
| GPIO1_38 | IO | General Purpose Input/Output | W5 |
| GPIO1_39 | IO | General Purpose Input/Output | W4 |
| GPIO1_40 | IO | General Purpose Input/Output | V5 |
| GPIO1_41 | IO | General Purpose Input/Output | T6 |
| GPIO1_42 | IO | General Purpose Input/Output | U1 |
| GPIO1_43 | IO | General Purpose Input/Output | T4 |
| GPIO1_44 | IO | General Purpose Input/Output | U2 |
| GPIO1_45 | IO | General Purpose Input/Output | T3 |
| GPIO1_46 | IO | General Purpose Input/Output | U3 |
| GPIO1_47 | IO | General Purpose Input/Output | N4 |
| GPIO1_48 | IO | General Purpose Input/Output | P4 |
| GPIO1_49 | IO | General Purpose Input/Output | V2 |
| GPIO1_50 | IO | General Purpose Input/Output | W2 |
| GPIO1_72 | IO | General Purpose Input/Output | V3 |
| GPIO1_74 | I | General Purpose Input/Output | F1 |
| GPIO1_75 | I | General Purpose Input/Output | H1 |
| GPIO1_76 | I | General Purpose Input/Output | K2 |
| GPIO1_77 | I | General Purpose Input/Output | K1 |
| GPIO1_78 | I | General Purpose Input/Output | F2 |
| GPIO1_79 | I | General Purpose Input/Output | G2 |
| GPIO1_80 | I | General Purpose Input/Output | J1 |
| GPIO1_81 | I | General Purpose Input/Output | J2 |
| GPIO1_82 | IO | General Purpose Input/Output | A15 |
| GPIO1_83 | IO | General Purpose Input/Output | C15 |
| GPIO1_84 | IO | General Purpose Input/Output | B14 |
| GPIO1_85 | IO | General Purpose Input/Output | C14 |