SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| UART2_CTSn | I | UART Clear to Send (active low) | R16, T3, U7, V19 |
| UART2_RTSn | O | UART Request to Send (active low) | T17, T7, U19, U2 |
| UART2_RXD | I | UART Receive Data | A6, L16, N1, P18, U1, W7 |
| UART2_TXD | O | UART Transmit Data | D7, L3, M17, P19, T4, V7 |