SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| PARAMETER | MODE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input Slew Rate | Internal or external reference CLK | 0.5 | 5 | V/ns |
| OUTPUT CONDITIONS | |||||
| CL | Output Load Capacitance | Internal or external reference CLK |
1 | 10 | pF |